Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Mating Part | Overall Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
FH-320-NV | $0.8376 - $1.0053 | 4000 In stock |
|
0.953 in
24.2 mm
|
|||||||
FC-320-NV | $0.2925 - $0.3509 | 1000 In stock |
|
1.024 in
26.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue