Menu Search

Nylon Wing Head Thumb Screws

In stock

Wing Head Thumb Screws give additional leverage and grip while tightening. Designed to make manual twisting easier. The wings head allows for manual screw twisting, allowing for simple adjustment or removal without the use of extra equipment.

It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.194 - $0.266 10000 In stock
1/4-20
0.937 in
1.000 in
$0.1908 - $0.2618 16500 In stock
10-32
0.937 in
1.000 in
$0.1904 - $0.2612 500 In stock
1/4-20
0.937 in
0.500 in
$0.1952 - $0.2678 4000 In stock
5/16-18
0.937 in
0.750 in
$0.1889 - $0.2589 500 In stock
10-32
0.937 in
0.500 in
$0.1922 - $0.2636 In production
1/4-20
0.937 in
0.750 in
$0.198 - $0.2715 500 In stock
5/16-18
0.937 in
1.000 in
$0.1898 - $0.2604 In production
10-32
0.937 in
0.750 in
$0.1923 - $0.2639 1000 In stock
5/16-18
0.937 in
0.500 in
Nylon Knurled Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

0125020FHWS100

Price Range
$0.266 - $0.194

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 10-32; Thread Length 25.4 mm | 1.000 in

0101032FHWS100

Price Range
$0.2618 - $0.1908

Stock Levels
16500 In stock
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    1.000 in
  • Thread Size
    10-32
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in

0125020FHWS050

Price Range
$0.2612 - $0.1904

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 5/16-18; Thread Length 19.1 mm | 0.750 in

0131218FHWS075

Price Range
$0.2678 - $0.1952

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 10-32; Thread Length 12.7 mm | 0.500 in

0101032FHWS050

Price Range
$0.2589 - $0.1889

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    0.500 in
  • Thread Size
    10-32
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in

0125020FHWS075

Price Range
$0.2636 - $0.1922

Stock Levels
In production
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 5/16-18; Thread Length 25.4 mm | 1.000 in

0131218FHWS100

Price Range
$0.2715 - $0.198

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 10-32; Thread Length 19.1 mm | 0.750 in

0101032FHWS075

Price Range
$0.2604 - $0.1898

Stock Levels
In production
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    0.750 in
  • Thread Size
    10-32
  • Colour
    Natural
Nylon Knurled Screw - Thread Size 5/16-18; Thread Length 12.7 mm | 0.500 in

0131218FHWS050

Price Range
$0.2639 - $0.1923

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.937 in
  • Head Height
    0.990 in
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural