Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Includes options that feature RFID tag for electronic scanning and logging.
To Install;
1. Pull the shackle out from casing
2. Insert shackle through the top casing hole
3. Press to lock.
Applications include; plastic distribution boxes, vehicle doors and bonded store doors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Overall Length | Body Material | Type | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.207 - $0.297 | 843 In stock |
Red
|
2.441 in
62.0 mm
|
Polypropylene Opaque Housing With Chromed Steel Hasp
|
T2
|
||||||
$0.503 - $0.719 | In production |
Red
|
2.598 in
66.0 mm
|
San Clear Housing With Chromed Steel Hasp
|
T1
|
||||||
$0.503 - $0.719 | In production |
Green
|
2.598 in
66.0 mm
|
San Clear Housing With Chromed Steel Hasp
|
T1
|
||||||
$0.207 - $0.297 | In production |
Blue
|
2.441 in
62.0 mm
|
Polypropylene Opaque Housing With Chromed Steel Hasp
|
T2
|
||||||
$0.503 - $0.719 | In production |
Blue
|
2.598 in
66.0 mm
|
San Clear Housing With Chromed Steel Hasp
|
T1
|
||||||
$0.207 - $0.297 | In production |
Green
|
2.441 in
62.0 mm
|
Polypropylene Opaque Housing With Chromed Steel Hasp
|
T2
|
||||||
$3.183 - $4.547 | In production |
Blue
|
2.677 in
68.0 mm
|
PP
|
T3
|
||||||
$3.183 - $4.547 | In production |
Green
|
2.677 in
68.0 mm
|
PP
|
T3
|
||||||
1222418 | $3.183 - $4.547 | In production |
Red
|
2.677 in
68.0 mm
|
PP
|
T3
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue