Menu Search

PCB Support Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/Removable

In stock

These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2826 - $0.3393 In production
UL94 V-2
0.189 in
0.189 in
0.374 in
$0.287 - $0.3444 In production
UL94 V-2
0.189 in
0.189 in
0.5 in
$0.2897 - $0.3479 In production
UL94 V-2
0.189 in
0.189 in
0.626 in
$0.294 - $0.3527 In production
UL94 V-2
0.189 in
0.189 in
0.752 in
$0.2979 - $0.3573 In production
UL94 V-2
0.189 in
0.189 in
0.874 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 9.5 mm | 0.375 in

DLCBSRA3-6-01

Price Range
$0.3393 - $0.2826

Stock Levels
In production
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.189 in
  • Hole Diameter B
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 12.7 mm | 0.500 in

DLCBSRA3-8-01

Price Range
$0.3444 - $0.287

Stock Levels
In production
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.189 in
  • Hole Diameter B
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 15.9 mm | 0.625 in

DLCBSRA3-10-01

Price Range
$0.3479 - $0.2897

Stock Levels
In production
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.189 in
  • Hole Diameter B
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 19.1 mm | 0.750 in

DLCBSRA3-12-01

Price Range
$0.3527 - $0.294

Stock Levels
In production
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.189 in
  • Hole Diameter B
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 22.2 mm | 0.875 in

DLCBSRA3-14-01

Price Range
$0.3573 - $0.2979

Stock Levels
In production
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.189 in
  • Hole Diameter B
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in