Menu Search

Retractable Spring Plungers T-Handle

In stock

Our T-Handle Retractable Pins provide a fast and convenient way to adjust or remove accessories on equipment. They work well for machining applications, such as; loading pins, positioning, indexing devices, and as alignment pins.

Options include an anti-vibration lock patch that can be added on to threads. The T-shaped handle design has a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation.

The Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.

  • Pin Material: Stainless Steel
  • No thread relief for 1/4-20 series

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Thread Size Threadlocker Thread Length View
In production
1/4-20
Yes
0.800 in
$19.83 - $25.91 In production
1/2-13
Yes
1.400 in
$19.83 - $25.91 In production
1/2-13
No
1.400 in
$18.02 - $23.55 In production
3/8-16
No
1.200 in
$14.85 - $19.41 80 In stock
1/4-20
No
0.800 in
Retractable Spring Plunger - T-Handle; 1/4-20; Thread Length - 20.3 mm | 0.800 in; Lock-Out; Natural

SP4C--T---LV-70*


Stock Levels
In production
Attributes
  • Thread Size
    1/4-20
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    0.800 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - T-Handle; 1/2-13; Thread Length - 35.6 mm | 1.400 in; Lock-Out; Natural

SP8C--T---LV-70

Price Range
$25.91 - $19.83

Stock Levels
In production
Attributes
  • Thread Size
    1/2-13
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    1.400 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - T-Handle; 1/2-13; Thread Length - 35.6 mm | 1.400 in; Lock-Out; Natural

SP8C--T---L--70

Price Range
$25.91 - $19.83

Stock Levels
In production
Attributes
  • Thread Size
    1/2-13
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    1.400 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - T-Handle; 3/8-16; Thread Length - 30.5 mm | 1.200 in; Lock-Out; Natural

SP6C--T---L--70

Price Range
$23.55 - $18.02

Stock Levels
In production
Attributes
  • Thread Size
    3/8-16
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    1.200 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - T-Handle; 1/4-20; Thread Length - 20.3 mm | 0.800 in; Lock-Out; Natural

SP4C--T---L--70

Price Range
$19.41 - $14.85

Stock Levels
80 In stock
Attributes
  • Thread Size
    1/4-20
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    0.800 in
  • Locking Function
    Lock-Out