Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.
Thanks to the vibrant colors that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.
Each cap and base is available in a choice of six color options that can be mixed and matched to create a truly customised appearance to your finished application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Bolt Thread | Colour | Overall Diameter | Hole Size | Component Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
SCB003B | $0.365 - $2.2352 | In production |
|
Black
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Base
|
||||
$0.365 - $2.2352 | In production |
|
White
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Base
|
|||||
$0.4728 - $2.8775 | In production |
|
Green
|
1.260 in
32 mm
|
0.327 in
8.3 mm
|
Base
|
|||||
$0.4986 - $3.0318 | In production |
|
Black
|
1.496 in
38 mm
|
0.406 in
10.3 mm
|
Base
|
|||||
$0.4986 - $3.0318 | In production |
|
White
|
1.496 in
38 mm
|
0.406 in
10.3 mm
|
Base
|
|||||
$0.5217 - $3.1859 | In production |
|
Green
|
1.693 in
43 mm
|
0.488 in
12.4 mm
|
Base
|
|||||
$0.2904 - $1.7819 | In production |
|
Black
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Cap
|
|||||
$0.2904 - $1.7819 | In production |
|
White
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Cap
|
|||||
$0.3767 - $2.2986 | In production |
|
Green
|
1.260 in
32 mm
|
0.327 in
8.3 mm
|
Cap
|
|||||
$0.4112 - $2.5104 | In production |
|
Black
|
1.496 in
38 mm
|
0.406 in
10.3 mm
|
Cap
|
|||||
$0.4112 - $2.5104 | In production |
|
White
|
1.496 in
38 mm
|
0.406 in
10.3 mm
|
Cap
|
|||||
$0.4554 - $2.7812 | In production |
|
Green
|
1.693 in
43 mm
|
0.488 in
12.4 mm
|
Cap
|
|||||
$0.365 - $2.2352 | In production |
|
Blue
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Base
|
|||||
$0.365 - $2.2352 | In production |
|
Yellow
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Base
|
|||||
$0.4728 - $2.8775 | 400 In stock |
|
Red
|
1.260 in
32 mm
|
0.327 in
8.3 mm
|
Base
|
|||||
$0.4986 - $3.0318 | In production |
|
Blue
|
1.496 in
38 mm
|
0.406 in
10.3 mm
|
Base
|
|||||
$0.4986 - $3.0318 | In production |
|
Yellow
|
1.496 in
38 mm
|
0.406 in
10.3 mm
|
Base
|
|||||
$0.365 - $2.2352 | 250 In stock |
|
Green
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Base
|
|||||
$0.4986 - $3.0318 | In production |
|
Green
|
1.496 in
38 mm
|
0.406 in
10.3 mm
|
Base
|
|||||
$0.2904 - $1.7819 | In production |
|
Green
|
0.984 in
25 mm
|
0.248 in
6.3 mm
|
Cap
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue