Menu Search

Weld Mount Retractable Spring Plungers Push Pull

In stock

A Retractable Spring Plunger featuring a Push-Pull design. They allow for the convenient and quick adjustment of height or length to equipment across a host of applications, but most frequently for fitness equipment or racking systems.

The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.

They have an optional lock-out feature, which allows the user to finalize adjustments with two hands, by keeping the pin in an open (retracted) position. They include a weld-on mating barrel, and have three different tip styles to choose from; Standard Straight, Short Top and Tapered Tip.

The Standard Straight is the most popular tip style, and is generally used with barrel welding. Short tips are also commonly used with barrel welding, but also for applications that hide or require a shorter tip. The Tapered option is ideal for a range of applications where ease of insertion and placement is key.

  • Pin Material: C1022 Steel, Case Hard
  • Pin Plating: Clear Zinc
  • Knob Material: Polypropylene (PP)
  • Color: Black
  • Barrel Material: Steel 1215, C1010-C1021
  • Barrel Plating: Plain

Other configurations, materials, and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Nose Length Tip Shape Overall Length Nose Diameter Lock Out Option View
$13.56 - $15.86 In production
0.625 in
Tapered
3.620 in
0.500 in
No
$17.73 - $20.73 In production
0.550 in
Short
4.270 in
0.500 in
No
$14.28 - $16.70 In production
0.562 in
Short
3.540 in
0.500 in
No
$19.50 - $22.82 75 In stock
0.610 in
Standard
3.550 in
0.375 in
Yes
$15.44 - $18.05 In production
0.610 in
Standard
3.590 in
0.312 in
No
$14.58 - $17.06 In production
0.875 in
Standard
3.840 in
0.500 in
No
$13.17 - $15.39 In production
0.600 in
Standard
3.570 in
0.375 in
No
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 91.9 mm | 3.620 in; Tapered; Steel

PI1/2T1.5-B-PL5

Price Range
$15.86 - $13.56

Stock Levels
In production
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.625 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 108.5 mm | 4.270 in; Short; Steel

PI1/2S2.25-BPL5

Price Range
$20.73 - $17.73

Stock Levels
In production
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.550 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 89.9 mm | 3.540 in; Short; Steel

PI1/2S1.5-B-PL5

Price Range
$16.70 - $14.28

Stock Levels
In production
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.562 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 9.5 mm | 0.375 in; Overall Length - 90.2 mm | 3.550 in; Standard; Steel

PI3/8-1.5LOBPL5

Price Range
$22.82 - $19.50

Stock Levels
75 In stock
Attributes
  • Nose Diameter
    0.375 in
  • Nose Length
    0.610 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 7.9 mm | 0.312 in; Overall Length - 91.2 mm | 3.590 in; Standard; Steel

PI5/16-1.5-BPL5

Price Range
$18.05 - $15.44

Stock Levels
In production
Attributes
  • Nose Diameter
    0.312 in
  • Nose Length
    0.610 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 97.5 mm | 3.840 in; Standard; Steel

PI1/2-1.5-B-PL5

Price Range
$17.06 - $14.58

Stock Levels
In production
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.875 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 9.5 mm | 0.375 in; Overall Length - 90.7 mm | 3.570 in; Standard; Steel

PI3/8-1.5-B-PL5

Price Range
$15.39 - $13.17

Stock Levels
In production
Attributes
  • Nose Diameter
    0.375 in
  • Nose Length
    0.600 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black