These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Outside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
467645 | £ 0.049 - £ 0.049 | 82965 In stock |
PG11
|
0.886 in
22.5 mm
|
|||||||
£ 0.1017 - £ 0.1017 | 191974 In stock |
PG29
|
1.713 in
43.5 mm
|
||||||||
£ 0.0928 - £ 0.0928 | 67797 In stock |
M12 x 1.5
|
0.63 in
16.0 mm
|
||||||||
£ 0.0772 - £ 0.0772 | 34662 In stock |
M32 x 1.5
|
1.417 in
36.0 mm
|
||||||||
£ 0.0306 - £ 0.0313 | 38394 In stock |
3/8 NPT
|
0.945 in
24.0 mm
|
||||||||
£ 0.0283 - £ 0.0288 | 609 In stock |
PG7
|
|
||||||||
£ 0.0425 - £ 0.0434 | 433 In stock |
PG16
|
|
||||||||
£ 0.1017 - £ 0.1037 | 3528 In stock |
PG42
|
|
||||||||
467690 | £ 0.0425 - £ 0.0434 | 10351 In stock |
M20 x 1.5 mm
|
|
|||||||
£ 0.1017 - £ 0.1037 | 1846 In stock |
M50 x 1.5
|
|
||||||||
£ 0.056 - £ 0.056 | 16411 In stock |
PG13.5
|
0.984 in
25.0 mm
|
||||||||
£ 0.1099 - £ 0.1099 | 7891 In stock |
PG36
|
2.165 in
55.0 mm
|
||||||||
467658 | £ 0.0491 - £ 0.0491 | 29634 In stock |
M16 x 1.5
|
0.787 in
20.0 mm
|
|||||||
£ 0.1174 - £ 0.1174 | 1618 In stock |
M40 x 1.5
|
1.772 in
45.0 mm
|
||||||||
£ 0.0406 - £ 0.0414 | 75596 In stock |
1/2 NPT
|
1.063 in
27.0 mm
|
||||||||
£ 0.0354 - £ 0.0361 | 7347 In stock |
PG9
|
|
||||||||
£ 0.0496 - £ 0.0506 | 2867 In stock |
PG21
|
|
||||||||
£ 0.1221 - £ 0.1247 | 5280 In stock |
PG48
|
|
||||||||
£ 0.0496 - £ 0.0506 | In production |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||||||||
£ 0.1324 - £ 0.1351 | 294 In stock |
M63 x 1.5
|
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue