These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.6292 - £ 1.6292 | 482 In stock |
PG9
|
0.315 in
8.0 mm
|
||||||||
£ 4.6138 - £ 4.6138 | 842 In stock |
PG21
|
0.709 in
18.0 mm
|
||||||||
£ 2.3274 - £ 2.3274 | 3085 In stock |
PG13.5
|
0.472 in
12.0 mm
|
||||||||
£ 0.983 - £ 0.983 | 1179 In stock |
M16
|
0.315 in
8.0 mm
|
||||||||
£ 0.983 - £ 0.983 | 575 In stock |
M16
|
0.315 in
8.0 mm
|
||||||||
467416 | £ 1.6018 - £ 1.6429 | 3946 In stock |
1/2
|
0.472 in
12.0 mm
|
|||||||
467366 | £ 1.9852 - £ 1.9852 | 1121 In stock |
PG11
|
0.394 in
10.0 mm
|
|||||||
£ 1.3321 - £ 1.3321 | 2188 In stock |
PG7
|
0.256 in
6.5 mm
|
||||||||
£ 2.8066 - £ 2.8066 | 6 In stock |
PG16
|
0.551 in
14.0 mm
|
||||||||
467392 | £ 1.3964 - £ 1.3964 | 1610 In stock |
M20
|
0.472 in
12.0 mm
|
|||||||
467406 | £ 1.3964 - £ 1.3964 | 205 In stock |
M20
|
0.472 in
12.0 mm
|
|||||||
£ 2.3274 - £ 2.3274 | 250 In stock |
PG13.5
|
0.472 in
12.0 mm
|
||||||||
467376 | £ 1.6292 - £ 1.6292 | 825 In stock |
PG9
|
0.315 in
8.0 mm
|
|||||||
467384 | £ 4.6138 - £ 4.6138 | 361 In stock |
PG21
|
0.709 in
18.0 mm
|
|||||||
£ 2.081 - £ 2.081 | 5 In stock |
M25
|
0.709 in
18.0 mm
|
||||||||
467410 | £ 2.081 - £ 2.081 | 8 In stock |
M25
|
0.709 in
18.0 mm
|
|||||||
£ 1.3321 - £ 1.3321 | 606 In stock |
PG7
|
0.256 in
6.5 mm
|
||||||||
£ 2.8066 - £ 2.8066 | 2048 In stock |
PG16
|
0.551 in
14.0 mm
|
||||||||
£ 1.9852 - £ 1.9852 | 7 In stock |
PG11
|
0.394 in
10.0 mm
|
||||||||
467386 | £ 1.0487 - £ 1.0487 | 4950 In stock |
M12
|
0.256 in
6.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue