Menu Search

Cam Clamps

In production

Cam Clamps are simple and robust clamps that firmly hold and grasp workpieces. It has a cam mechanism that enables quick tightening or relaxing of the grip. Simply rotating the cam adjusts the clamping force to meet the applications needs.

It is versatile and adjustable, accommodating a wide range of sizes and shapes, and delivers a uniform and even distribution of clamping force to provide a secure grasp without hurting the application.

They are easy to install with a spanner. Insert the flanged collar and screw it into the cam body. Tighten the locking screw to secure the cam. Used in metallurgy, electronics, and construction.

  • It has a cam mechanism that enables quick tightening or relaxing of the grip.
  • Delivers a uniform and even distribution of clamping force.
  • Used in metallurgy, electronics, and construction.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability l1 w1 w2 h2 d1 h1 d2 View
£ 41.48 - £ 59.26 In production
15.0
15.0
20.5
10.0
30.0
20.0
M10x1.50
£ 48.79 - £ 69.70 In production
18.0
17.0
23.2
12.0
34.0
24.0
M12x1.75
£ 34.97 - £ 49.96 In production
12.0
12.0
16.4
8.0
24.0
16.0
M8x1.25
Cam Clamp 30.0 M10x1.50 20.0 Steel

20265915

Price Range
£ 59.26 - £ 41.48

Stock Levels
In production
Attributes
  • d1
    30.0
  • d2
    M10x1.50
  • h1
    20.0
  • h2
    10.0
  • l1
    15.0
Cam Clamp 34.0 M12x1.75 24.0 Steel

20265922

Price Range
£ 69.70 - £ 48.79

Stock Levels
In production
Attributes
  • d1
    34.0
  • d2
    M12x1.75
  • h1
    24.0
  • h2
    12.0
  • l1
    18.0
Cam Clamp 24.0 M8x1.25 16.0 Steel

20265908

Price Range
£ 49.96 - £ 34.97

Stock Levels
In production
Attributes
  • d1
    24.0
  • d2
    M8x1.25
  • h1
    16.0
  • h2
    8.0
  • l1
    12.0