Menu Search

Closed Linear Ball Bushings

In stock

These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

There are three types in this product group:

  • Closed Linear Ball Bushings: These are utilised on hardened shafts. It is extremely resistant to wear, corrosion, and impact. This sturdy design ensures the bushings can endure large loads, high speeds, and extreme operating conditions without sacrificing performance or longevity.
  • Stainless Ball Bushings: These bushings are utilised with corrosion-resistant toughened shafts. They are available in adjustable, double compliment, and extended version configurations. These bushings are extremely corrosion resistant, durable, and strong.
  • Long Linear Bushings: These are utilised on hardened shafts. Designed for applications requiring linear motion over long strokes, assuring maximum performance and dependability.

Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
  • Used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability l2 Material d1 tol. h6 d2 tol. h6 l1 Type View
27 In stock
22.0
Steel
10.0
19.0
29.0
Closed
In production
77.6
Stainless Steel
50.0
75.0
100.0
Closed
In production
101.7
Stainless Steel
60.0
90.0
125.0
Closed
£ 14.53 - £ 20.76 5 In stock
22.0
Stainless Steel
10.0
19.0
29.0
Closed
£ 34.01 - £ 48.58 1 In stock
45.8
Stainless Steel
12.0
22.0
57.0
Long Version
£ 21.15 - £ 30.21 30 In stock
24.9
Stainless Steel
16.0
26.0
36.0
Closed
£ 24.35 - £ 34.79 10 In stock
49.8
Steel
16.0
26.0
70.0
Double Length
£ 12.84 - £ 18.34 328 In stock
31.5
Steel
20.0
2.0
45.0
Closed
£ 29.11 - £ 41.59 51 In stock
61.0
Steel
20.0
32.0
80.0
Double Length
£ 79.31 - £ 113.30 In production
82.0
Stainless Steel
25.0
40.0
112.0
Long Version
£ 86.09 - £ 122.98 5 In stock
121.2
Steel
40.0
62.0
154.0
Double Length
£ 64.87 - £ 92.67 2 In stock
101.7
Steel
60.0
90.0
125.0
Closed
£ 21.33 - £ 30.47 4 In stock
16.5
Stainless Steel
8.0
16.0
25.0
Closed
£ 37.12 - £ 53.03 In production
33.0
Stainless Steel
8.0
16.0
45.0
Long Version
£ 49.75 - £ 71.07 14 In stock
49.8
Stainless Steel
16.0
26.0
70.0
Long Version
£ 35.20 - £ 50.29 9 In stock
31.5
Stainless Steel
20.0
32.0
45.0
Closed
£ 55.49 - £ 79.27 2 In stock
61.0
Stainless Steel
20.0
32.0
80.0
Long Version
£ 29.97 - £ 42.81 28 In stock
44.1
Stainless Steel
25.0
40.0
58.0
Closed
£ 17.12 - £ 24.45 16 In stock
44.1
Steel
25.0
25.0
40.0
Closed
£ 45.07 - £ 64.39 1 In stock
82.0
Steel
25.0
40.0
112.0
Double Length
  • of 3
Linear Ball Bushing Closed 10.0 19.0 29.0 Steel

20157265


Stock Levels
27 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing Closed 50.0 75.0 100.0 Stainless Steel

20158217


Stock Levels
In production
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
Linear Ball Bushing Closed 60.0 90.0 125.0 Stainless Steel

20158224


Stock Levels
In production
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157296

Price Range
£ 20.76 - £ 14.53

Stock Levels
5 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20155438

Price Range
£ 48.58 - £ 34.01

Stock Levels
1 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155476

Price Range
£ 30.21 - £ 21.15

Stock Levels
30 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
Linear Ball Bushing Double Length 16.0 26.0 70.0 Steel

20155551

Price Range
£ 34.79 - £ 24.35

Stock Levels
10 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing Closed 20.0 2.0 45.0 Steel

20155599

Price Range
£ 18.34 - £ 12.84

Stock Levels
328 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    2.0
  • l1
    45.0
Linear Ball Bushing Double Length 20.0 32.0 80.0 Steel

20155643

Price Range
£ 41.59 - £ 29.11

Stock Levels
51 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20155735

Price Range
£ 113.30 - £ 79.31

Stock Levels
In production
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
Linear Ball Bushing Double Length 40.0 62.0 154.0 Steel

20155827

Price Range
£ 122.98 - £ 86.09

Stock Levels
5 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
Linear Ball Bushing Closed 60.0 90.0 125.0 Steel

20155926

Price Range
£ 92.67 - £ 64.87

Stock Levels
2 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
Linear Ball Bushing 8.0 16.0 25.0 Stainless Steel

20155971

Price Range
£ 30.47 - £ 21.33

Stock Levels
4 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
Linear Ball Bushing 8.0 16.0 45.0 Stainless Steel

20156039

Price Range
£ 53.03 - £ 37.12

Stock Levels
In production
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20155544

Price Range
£ 71.07 - £ 49.75

Stock Levels
14 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20155582

Price Range
£ 50.29 - £ 35.20

Stock Levels
9 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20155629

Price Range
£ 79.27 - £ 55.49

Stock Levels
2 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155667

Price Range
£ 42.81 - £ 29.97

Stock Levels
28 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
Linear Ball Bushing Closed 25.0 25.0 40.0 Steel

20155681

Price Range
£ 24.45 - £ 17.12

Stock Levels
16 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    25.0
  • l1
    40.0
Linear Ball Bushing Double Length 25.0 40.0 112.0 Steel

20155742

Price Range
£ 64.39 - £ 45.07

Stock Levels
1 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
Linear Ball Bushing Double Length 60.0 90.0 211.0 Steel

20155940

Price Range
£ 276.47 - £ 193.53

Stock Levels
In production
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
Linear Ball Bushing Closed 50.0 75.0 100.0 Steel

20155865

Price Range
£ 61.61 - £ 43.13

Stock Levels
4 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
Linear Ball Bushing 8.0 16.0 25.0 Stainless Steel

20155964

Price Range
£ 24.13 - £ 16.89

Stock Levels
159 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
Linear Ball Bushing Double Length 8.0 16.0 45.0 Steel

20156046

Price Range
£ 24.64 - £ 17.25

Stock Levels
37 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing Closed 12.0 22.0 32.0 Steel

20155391

Price Range
£ 14.22 - £ 9.95

Stock Levels
61 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing 30.0 47.0 68.0 Stainless Steel

20158194

Price Range
£ 111.02 - £ 77.71

Stock Levels
6 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
Linear Ball Bushing 50.0 75.0 100.0 Stainless Steel

20158255

Price Range
£ 335.66 - £ 234.96

Stock Levels
In production
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
Linear Ball Bushing Double Length 12.0 22.0 57.0 Steel

20155452

Price Range
£ 27.78 - £ 19.45

Stock Levels
In production
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155483

Price Range
£ 46.67 - £ 32.67

Stock Levels
11 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20155537

Price Range
£ 56.96 - £ 39.87

Stock Levels
16 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20155575

Price Range
£ 34.95 - £ 24.47

Stock Levels
17 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20155636

Price Range
£ 98.89 - £ 69.22

Stock Levels
In production
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155674

Price Range
£ 73.58 - £ 51.51

Stock Levels
7 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
Linear Ball Bushing Closed 40.0 62.0 80.0 Steel

20155803

Price Range
£ 43.72 - £ 30.60

Stock Levels
158 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing Double Length 50.0 75.0 192.0 Steel

20155889

Price Range
£ 181.40 - £ 126.98

Stock Levels
In production
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
Linear Ball Bushing 40.0 62.0 80.0 Stainless Steel

20158200

Price Range
£ 144.86 - £ 101.40

Stock Levels
In production
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing 30.0 47.0 68.0 Stainless Steel

20158231

Price Range
£ 161.41 - £ 112.99

Stock Levels
4 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
Linear Ball Bushing 40.0 62.0 80.0 Stainless Steel

20158248

Price Range
£ 247.52 - £ 173.26

Stock Levels
In production
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing Double Length 12.0 22.0 61.0 Steel

20158309

Price Range
£ 29.84 - £ 20.89

Stock Levels
92 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    61.0
Linear Ball Bushing Closed 6.0 12.0 19.0 Steel

20157258

Price Range
£ 10.68 - £ 7.48

Stock Levels
12 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
Linear Ball Bushing Closed 6.0 12.0 19.0 Stainless Steel

20157289

Price Range
£ 20.49 - £ 14.34

Stock Levels
86 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
Linear Ball Bushing Closed 6.0 12.0 19.0 Stainless Steel

20157333

Price Range
£ 25.50 - £ 17.85

Stock Levels
1 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157340

Price Range
£ 29.61 - £ 20.73

Stock Levels
18 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing 60.0 90.0 125.0 Stainless Steel

20158262

Price Range
£ 794.04 - £ 555.83

Stock Levels
In production
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155377

Price Range
£ 27.05 - £ 18.94

Stock Levels
10 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20155445

Price Range
£ 60.72 - £ 42.50

Stock Levels
1 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
Linear Ball Bushing Closed 16.0 26.0 36.0 Steel

20155490

Price Range
£ 15.66 - £ 10.96

Stock Levels
187 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20155728

Price Range
£ 127.34 - £ 89.14

Stock Levels
1 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
Linear Ball Bushing Closed 30.0 47.0 68.0 Steel

20155766

Price Range
£ 31.31 - £ 21.92

Stock Levels
17 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
Linear Ball Bushing Double Length 30.0 47.0 123.0 Steel

20155780

Price Range
£ 79.00 - £ 55.30

Stock Levels
16 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
Linear Ball Bushing Closed 5.0 12.0 22.0 Steel

20155858

Price Range
£ 12.66 - £ 8.86

Stock Levels
35 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    22.0
Linear Ball Bushing 5.0 12.0 22.0 Stainless Steel

20155841

Price Range
£ 18.66 - £ 13.06

Stock Levels
9 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    22.0
Linear Ball Bushing Closed 8.0 16.0 25.0 Steel

20155988

Price Range
£ 12.02 - £ 8.41

Stock Levels
77 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
Linear Ball Bushing 8.0 16.0 45.0 Stainless Steel

20156022

Price Range
£ 42.32 - £ 29.62

Stock Levels
36 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155384

Price Range
£ 38.41 - £ 26.89

Stock Levels
22 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0