Menu Search

Compact Linear Ball Bushings

In stock

These Compact Linear Ball Bushings are designed for smooth and accurate linear motion in applications with limited space. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The compact design allows for efficient use of space in applications where space constraints are a concern. It also allows you to maximize the available space and achieve optimal performance in compact environments.

Easy to install through press fit, low friction for reduced wear and extended lifespan and high load-carrying capacity. Its seal is oil-resistant, and the housing is corrosion resistant.

It can withstand temperatures from -20C to +80C and is ideal for automation systems, CNC machines, and manufacturing processes.

  • The compact design allows for efficient use of space in applications where space constraints are a concern.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for automation systems, CNC machines, and manufacturing processes.
  • It allows you to maximize the available space and achieve optimal performance in compact environments.
Material: IronColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Static load C0 max. N No. of ball circuits Dyn. load C max. N d1 tol. h6 d2 tol. h6 l1 View
£ 6.38 - £ 9.11 110 In stock
385.0
4.0
480.0
12.0
19.0
28.0
£ 9.14 - £ 13.06 25 In stock
1370.0
6.0
2100.0
25.0
35.0
40.0
£ 4.71 - £ 6.73 1 In stock
260.0
4.0
350.0
8.0
15.0
24.0
£ 5.37 - £ 7.67 In production
320.0
4.0
416.0
10.0
17.0
26.0
£ 6.28 - £ 8.97 96 In stock
440.0
5.0
640.0
14.0
21.0
28.0
£ 11.96 - £ 17.08 15 In stock
2100.0
6.0
2870.0
30.0
40.0
50.0
£ 6.69 - £ 9.56 In production
625.0
5.0
925.0
16.0
24.0
30.0
£ 23.07 - £ 32.95 2 In stock
4100.0
7.0
5200.0
40.0
52.0
60.0
£ 7.74 - £ 11.05 57 In stock
790.0
6.0
1165.0
20.0
28.0
30.0
£ 30.89 - £ 44.13 In production
5600.0
8.0
6620.0
50.0
62.0
70.0
Compact Linear Ball Bushing 12.0 19.0 28.0 Iron

20157791

Price Range
£ 9.11 - £ 6.38

Stock Levels
110 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    19.0
  • l1
    28.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    480.0
Compact Linear Ball Bushing 25.0 35.0 40.0 Iron

20157838

Price Range
£ 13.06 - £ 9.14

Stock Levels
25 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    35.0
  • l1
    40.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    2100.0
Compact Linear Ball Bushing 8.0 15.0 24.0 Iron

20158286

Price Range
£ 6.73 - £ 4.71

Stock Levels
1 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    24.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    350.0
Compact Linear Ball Bushing 10.0 17.0 26.0 Iron

20158293

Price Range
£ 7.67 - £ 5.37

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    17.0
  • l1
    26.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    416.0
Compact Linear Ball Bushing 14.0 21.0 28.0 Iron

20157807

Price Range
£ 8.97 - £ 6.28

Stock Levels
96 In stock
Attributes
  • d1 tol. h6
    14.0
  • d2 tol. h6
    21.0
  • l1
    28.0
  • No. of ball circuits
    5.0
  • Dyn. load C max. N
    640.0
Compact Linear Ball Bushing 30.0 40.0 50.0 Iron

20157845

Price Range
£ 17.08 - £ 11.96

Stock Levels
15 In stock
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    40.0
  • l1
    50.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    2870.0
Compact Linear Ball Bushing 16.0 24.0 30.0 Iron

20157814

Price Range
£ 9.56 - £ 6.69

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    24.0
  • l1
    30.0
  • No. of ball circuits
    5.0
  • Dyn. load C max. N
    925.0
Compact Linear Ball Bushing 40.0 52.0 60.0 Iron

20158187

Price Range
£ 32.95 - £ 23.07

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    52.0
  • l1
    60.0
  • No. of ball circuits
    7.0
  • Dyn. load C max. N
    5200.0
Compact Linear Ball Bushing 20.0 28.0 30.0 Iron

20157821

Price Range
£ 11.05 - £ 7.74

Stock Levels
57 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    28.0
  • l1
    30.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    1165.0
Compact Linear Ball Bushing 50.0 62.0 70.0 Iron

20155360

Price Range
£ 44.13 - £ 30.89

Stock Levels
In production
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    62.0
  • l1
    70.0
  • No. of ball circuits
    8.0
  • Dyn. load C max. N
    6620.0