Menu Search

Expanding Loc-Down Bolts

In stock

These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.

Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.

It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.

  • It has an expanding mechanism that allows it to be inserted into pre-drilled holes for quick clamping.
  • Used with location pins and drill bushes in plates for quick and precise placement.
  • Used in manufacturing, construction, woodworking, and metalworking sectors.
Material: Stainless Steel, Alloy Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Thread Size Material Type View
£ 67.36 - £ 89.81 9 In stock
M12
Stainless Steel
Loc-down bolt
£ 28.13 - £ 37.50 In production
M10;M16
Stainless Steel
Bushing Installation Tool
£ 67.36 - £ 89.81 5 In stock
M10
Stainless Steel
Loc-down bolt
£ 140.39 - £ 187.19 In production
M10
Stainless Steel
Endmill cutter
£ 25.34 - £ 33.79 In production
M16
Alloy Steel
Loc-down bushing
£ 151.61 - £ 202.15 In production
M12;M16
Stainless Steel
Endmill cutter
£ 16.89 - £ 22.52 5 In stock
M10
Alloy Steel
Loc-down bushing
£ 95.48 - £ 127.31 In production
M16
Stainless Steel
Loc-down bolt
Loc-down bolt M12 12.6 Stainless Steel

20267643

Price Range
£ 89.81 - £ 67.36

Stock Levels
9 In stock
Attributes
  • Type
    Loc-down bolt
  • Thread Size
    M12
  • Weight g
    27.0
  • A/F
    6.0
Bushing Installation Tool M10;M16 Stainless Steel

20265724

Price Range
£ 37.50 - £ 28.13

Stock Levels
In production
Attributes
  • Type
    Bushing Installation Tool
  • Thread Size
    M10;M16
  • Weight g
    159.0
Loc-down bolt M10 9.9 Stainless Steel

20266103

Price Range
£ 89.81 - £ 67.36

Stock Levels
5 In stock
Attributes
  • Type
    Loc-down bolt
  • Thread Size
    M10
  • Weight g
    16.0
  • A/F
    5.0
Endmill cutter M10 Stainless Steel

20266370

Price Range
£ 187.19 - £ 140.39

Stock Levels
In production
Attributes
  • Type
    Endmill cutter
  • Thread Size
    M10
Loc-down bushing M16 20.7 Alloy Steel

20266110

Price Range
£ 33.79 - £ 25.34

Stock Levels
In production
Attributes
  • Type
    Loc-down bushing
  • Thread Size
    M16
  • Weight g
    30.0
Endmill cutter M12;M16 Stainless Steel

20266387

Price Range
£ 202.15 - £ 151.61

Stock Levels
In production
Attributes
  • Type
    Endmill cutter
  • Thread Size
    M12;M16
Loc-down bushing M10 13.2 Alloy Steel

20266127

Price Range
£ 22.52 - £ 16.89

Stock Levels
5 In stock
Attributes
  • Type
    Loc-down bushing
  • Thread Size
    M10
  • Weight g
    10.0
Loc-down bolt M16 15.9 Stainless Steel

20266134

Price Range
£ 127.31 - £ 95.48

Stock Levels
In production
Attributes
  • Type
    Loc-down bolt
  • Thread Size
    M16
  • Weight g
    58.0
  • A/F
    8.0