Optic Fibre Bend Limiting Clips are made from Natural and Black Nylon. Designed to provide protection against breaks and kinks in any fibre routing applications. UL94 V0 and UL94 V2 rated options available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Hole Size | Panel Thickness Range | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1574 - £ 0.1615 | 3900 In stock |
0.201 in
5.1 mm
|
|
|
|
||||||
£ 0.1521 - £ 0.1686 | 2919 In stock |
0.201 in
5.1 mm
|
|
|
0.157 in
4.0 mm
|
||||||
£ 0.175 - £ 0.1939 | In production |
0.201 in
5.1 mm
|
|
|
0.315 in
8.0 mm
|
||||||
OFBLT-C1-5-19 | £ 0.1754 - £ 0.2126 | 9000 In stock |
0.169 in
4.3 mm
|
|
|
0.657 in
16.7 mm
|
|||||
£ 0.175 - £ 0.1939 | 11000 In stock |
0.201 in
5.1 mm
|
|
|
0.394 in
10.0 mm
|
||||||
£ 0.175 - £ 0.1939 | 3000 In stock |
0.201 in
5.1 mm
|
|
|
0.236 in
6.0 mm
|
||||||
£ 0.1574 - £ 0.1615 | 1350 In stock |
0.201 in
5.1 mm
|
|
|
|
||||||
£ 0.175 - £ 0.1939 | In production |
0.201 in
5.1 mm
|
|
|
0.157 in
4.0 mm
|
||||||
£ 5.2299 - £ 5.2299 | 3934 In stock |
0.197 in
5.0 mm
|
|
|
|
||||||
£ 0.1706 - £ 0.2066 | 49932 In stock |
0.169 in
4.3 mm
|
|
|
0.657 in
16.7 mm
|
||||||
£ 0.1521 - £ 0.1686 | In production |
0.201 in
5.1 mm
|
|
|
0.394 in
10.0 mm
|
||||||
£ 0.1521 - £ 0.1686 | 1000 In stock |
0.201 in
5.1 mm
|
|
|
0.236 in
6.0 mm
|
||||||
OFSSMB-1-05GFBK | £ 5.7091 - £ 5.7091 | 456 In stock |
0.197 in
5.0 mm
|
|
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue