Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Overall Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.9337 - £ 0.9337 | In production |
2.559 in
65.0 mm
|
1.614 in
41.0 mm
|
||||||||
492917 | £ 0.5093 - £ 0.5188 | 48 In stock |
1.181 in
30.0 mm
|
2.52 in
64.0 mm
|
|||||||
£ 2.5602 - £ 2.6149 | In production |
7.874 in
200.0 mm
|
1.654 in
42.0 mm
|
||||||||
£ 0.449 - £ 0.4586 | In production |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||||||||
492920 | £ 1.8482 - £ 1.8482 | 3144 In stock |
3.937 in
100.0 mm
|
1.614 in
41.0 mm
|
|||||||
492918 | £ 0.6119 - £ 0.6243 | 5190 In stock |
1.772 in
45.0 mm
|
1.496 in
38.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue