Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.8995 - £ 0.9173 | 348 In stock |
1.7 kg
1.7 kg
|
Round Disc
|
North & South
|
15.0 mm
15.0 mm
|
||||||
£ 2.7518 - £ 2.9836 | 329 In stock |
1.5 kg
1.5 kg
|
Bar
|
North & South
|
25.0 mm
25.0 mm
|
||||||
493193 | £ 1.9715 - £ 1.9715 | 1100 In stock |
1.7 kg
1.7 kg
|
Round Disc
|
North & South
|
22.0 mm
22.0 mm
|
|||||
£ 3.2721 - £ 3.8119 | 100 In stock |
1.5 kg
1.5 kg
|
Round Disc
|
North & South
|
15.0 mm
15.0 mm
|
||||||
£ 1.5607 - £ 1.6018 | 862 In stock |
1.7 kg
1.7 kg
|
Round Disc
|
North & South
|
10.0 mm
10.0 mm
|
||||||
£ 0.9405 - £ 0.9597 | 1639 In stock |
1.7 kg
1.7 kg
|
Round Disc
|
North & South
|
8.0 mm
8.0 mm
|
||||||
£ 2.0947 - £ 2.1358 | 600 In stock |
1.7 kg
1.7 kg
|
Round Disc
|
North & South
|
20.0 mm
20.0 mm
|
||||||
£ 0.9898 - £ 3.0548 | 579 In stock |
0.3 kg
0.3 kg
|
Round Disc
|
North & South
|
10.0 mm
10.0 mm
|
||||||
£ 6.0488 - £ 6.0488 | In production |
13.0 kg
13.0 kg
|
Round Disc
|
North
|
22.0 mm
22.0 mm
|
||||||
£ 29.8715 - £ 29.8715 | In production |
192.0 kg
192.0 kg
|
Round Disc
|
North
|
88.0 mm
88.0 mm
|
||||||
£ 29.8496 - £ 29.8496 | In production |
192.0 kg
192.0 kg
|
Round Disc
|
North
|
88.0 mm
88.0 mm
|
||||||
£ 0.9665 - £ 0.9665 | In production |
22.0 kg
22.0 kg
|
Round Disc
|
North
|
31.0 mm
31.0 mm
|
||||||
£ 0.4901 - £ 0.5011 | 822 In stock |
0.3 kg
0.3 kg
|
Round Disc
|
South
|
6.0 mm
6.0 mm
|
||||||
£ 2.5465 - £ 2.6012 | 1052 In stock |
2.4 kg
2.4 kg
|
Round Disc
|
North & South
|
20.0 mm
20.0 mm
|
||||||
£ 5.9282 - £ 6.0514 | 64 In stock |
8.5 kg
8.5 kg
|
Round Disc
|
North & South
|
22.0 mm
22.0 mm
|
||||||
£ 3.3953 - £ 3.4638 | 169 In stock |
3.8 kg
3.8 kg
|
Rod
|
North & South
|
10.0 mm
10.0 mm
|
||||||
£ 0.5421 - £ 0.5531 | 1555 In stock |
0.3 kg
0.3 kg
|
Rod
|
North & South
|
3.0 mm
3.0 mm
|
||||||
£ 2.7108 - £ 2.7655 | 560 In stock |
1.0 kg
1.0 kg
|
Rod
|
North & South
|
5.0 mm
5.0 mm
|
||||||
£ 5.0793 - £ 5.1751 | In production |
2.8 kg
2.8 kg
|
Rod
|
North & South
|
8.0 mm
8.0 mm
|
||||||
£ 0.475 - £ 0.4846 | 1508 In stock |
0.4 kg
0.4 kg
|
Round Disc
|
South
|
8.0 mm
8.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue