Menu Search

Long Centre Flange Linear Ball Bushings

In stock

Long Centre Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

It has low friction for reduced wear, plus they can withstand heavy loads as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life. It has seals which also helps to protect the internal components of the bearing from dust and dirt.

It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.

  • Have seals which also helps to protect the internal components of the bearing from dust and dirt.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications such as automation systems, food packaging machines, and manufacturing processes.
  • The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities.
Material: Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
37 results
Product SKUs information
Item Code Price range Availability d4 d5 d6 d1 tol. h6 d2 tol. h6 l1 d3 View
£ 72.58 - £ 103.69 In production
4.5
8.0
36.0
16.0
26.0
70.0
46.0
£ 132.90 - £ 189.86 In production
5.5
9.5
43.0
20.0
32.0
80.0
54.0
£ 126.04 - £ 180.06 In production
5.5
9.5
51.0
25.0
40.0
112.0
62.0
£ 103.03 - £ 147.19 1 In stock
4.5
8.0
32.0
12.0
21.0
57.0
32.0
£ 150.69 - £ 215.27 In production
5.5
9.5
50.0
25.0
40.0
112.0
51.0
£ 59.54 - £ 85.05 In production
3.4
6.5
24.0
8.0
15.0
45.0
24.0.
£ 56.22 - £ 80.31 In production
4.5
8.0
29.0
10.0
19.0
55.0
29.0
£ 59.24 - £ 84.63 In production
3.4
6.5
20.0
6.0
12.0
35.0
20.0
£ 268.82 - £ 384.03 In production
11.0
17.5
112.0
60.0
90.0
211.0
134.0
£ 141.13 - £ 201.62 In production
9.0
14.0
80.0
40.0
62.0
154.0
98.0
£ 82.82 - £ 118.31 9 In stock
6.6
11.0
62.0
30.0
47.0
123.0
76.0
£ 57.42 - £ 82.03 In production
4.5
8.0
32.0
12.0
21.0
57.0
42.0
£ 86.74 - £ 123.92 1 In stock
4.5
8.0
32.0
12.0
21.0
57.0
42.0
£ 75.61 - £ 108.01 In production
3.4
6.5
24.0
8.0
15.0
45.0
32.0
£ 130.58 - £ 186.54 In production
4.5
8.0
35.0
16.0
26.0
70.0
36.0
£ 227.44 - £ 324.91 In production
5.5
9.5
50.0
25.0
40.0
112.0
51.0
£ 47.15 - £ 67.35 In production
4.5
8.0
29.0
10.0
19.0
55.0
40.0
£ 61.10 - £ 87.29 In production
4.5
8.0
29.0
10.0
19.0
55.0
29.0
£ 38.56 - £ 55.09 In production
4.5
8.0
32.0
12.0
22.0
57.0
42.0
£ 68.38 - £ 97.69 1 In stock
4.5
8.0
32.0
12.0
21.0
57.0
32.0
  • of 2
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156497

Price Range
£ 103.69 - £ 72.58

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156527

Price Range
£ 189.86 - £ 132.90

Stock Levels
In production
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20156534

Price Range
£ 180.06 - £ 126.04

Stock Levels
In production
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20157005

Price Range
£ 147.19 - £ 103.03

Stock Levels
1 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20157050

Price Range
£ 215.27 - £ 150.69

Stock Levels
In production
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    51.0
  • d4
    5.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20157074

Price Range
£ 85.05 - £ 59.54

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157722

Price Range
£ 80.31 - £ 56.22

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3
    29.0
  • d4
    4.5
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157753

Price Range
£ 84.63 - £ 59.24

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    20.0
  • d4
    3.4
Linear Ball Bushing 60.0 90.0 211.0 Steel

20158057

Price Range
£ 384.03 - £ 268.82

Stock Levels
In production
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3
    134.0
  • d4
    11.0
Linear Ball Bushing 40.0 62.0 154.0 Steel

20158033

Price Range
£ 201.62 - £ 141.13

Stock Levels
In production
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3
    98.0
  • d4
    9.0
Linear Ball Bushing 30.0 47.0 123.0 Steel

20156343

Price Range
£ 118.31 - £ 82.82

Stock Levels
9 In stock
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3
    76.0
  • d4
    6.6
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156473

Price Range
£ 82.03 - £ 57.42

Stock Levels
In production
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156480

Price Range
£ 123.92 - £ 86.74

Stock Levels
1 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20156565

Price Range
£ 108.01 - £ 75.61

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20157029

Price Range
£ 186.54 - £ 130.58

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20157067

Price Range
£ 324.91 - £ 227.44

Stock Levels
In production
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    51.0
  • d4
    5.5
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157708

Price Range
£ 67.35 - £ 47.15

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3
    40.0
  • d4
    4.5
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157760

Price Range
£ 87.29 - £ 61.10

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3
    29.0
  • d4
    4.5
Linear Ball Bushing 12.0 22.0 57.0 Steel

20158026

Price Range
£ 55.09 - £ 38.56

Stock Levels
In production
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156992

Price Range
£ 97.69 - £ 68.38

Stock Levels
1 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20157012

Price Range
£ 123.80 - £ 86.66

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Steel

20156312

Price Range
£ 103.66 - £ 72.56

Stock Levels
15 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156510

Price Range
£ 126.00 - £ 88.20

Stock Levels
In production
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20156558

Price Range
£ 71.58 - £ 50.11

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157715

Price Range
£ 77.67 - £ 54.37

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    20.0
  • d4
    3.4
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157746

Price Range
£ 73.35 - £ 51.35

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3
    40.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20157043

Price Range
£ 226.53 - £ 158.57

Stock Levels
In production
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    43.0
  • d4
    5.5
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20157036

Price Range
£ 150.19 - £ 105.13

Stock Levels
In production
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    43.0
  • d4
    5.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20157081

Price Range
£ 128.32 - £ 89.82

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Linear Ball Bushing 16.0 26.0 70.0 Steel

20156176

Price Range
£ 62.37 - £ 43.66

Stock Levels
20 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Steel

20156244

Price Range
£ 72.20 - £ 50.54

Stock Levels
10 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156503

Price Range
£ 156.64 - £ 109.65

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20156541

Price Range
£ 293.12 - £ 205.18

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157692

Price Range
£ 64.97 - £ 45.48

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    28.0
  • d4
    3.4
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157739

Price Range
£ 70.73 - £ 49.51

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    28.0
  • d4
    3.4
Linear Ball Bushing 8.0 16.0 45.0 Steel

20158019

Price Range
£ 43.12 - £ 30.18

Stock Levels
51 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4
Linear Ball Bushing 50.0 75.0 192.0 Steel

20158040

Price Range
£ 318.29 - £ 222.80

Stock Levels
7 In stock
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
  • d3
    112.0
  • d4
    9.0