Menu Search

Machinable Fixture Clamps

In stock

These Machinable Fixture Clamps are used to process and hold workpieces that are flat, uneven, or round, in place during machining operations. This assures precision and reproducibility. It has a strong and consistent gripping ability.

It comes with cam bolts and a machining screw to keep the clamp in place while the clamp face is machined to fit the component shape. This guarantees precision as well as stability during machining processes.

Easy to incorporate into machining settings and attach quickly and securely. Used in precision machining, complex workpieces and one-off or low-volume production applications. Please never assume the clamp is tight; always verify the tightened clamp before machining.

  • Used to hold workpieces that are flat, uneven, or round in place during machining operations.
  • It comes with cam bolts and a machining screw.
  • Used in precision machining, complex workpieces and one-off or low-volume production applications.
Material: Mild Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability w1 Stroke s2 h2 d1 h1 Clamping force max. kN Stroke s1 View
£ 47.69 - £ 63.58 In production
24.9
7.8
11.9
M6
6.4
3.4
1.0
£ 80.19 - £ 106.92 7 In stock
43.9
15.0
28.6
M16
14.0
26.7
2.5
£ 52.72 - £ 70.29 In production
31.2
10.2
18.0
M10
8.9
8.9
1.5
£ 65.12 - £ 86.82 In production
37.6
12.7
22.9
M12
11.4
17.8
2.0
Machinable Fixture Clamp M6 6.4 24.9 Mild Steel

20266547

Price Range
£ 63.58 - £ 47.69

Stock Levels
In production
Attributes
  • d1
    M6
  • h1
    6.4
  • h2
    11.9
  • Clamping force max. kN
    3.4
  • Stroke s1
    1.0
Machinable Fixture Clamp M16 14.0 43.9 Mild Steel

20266578

Price Range
£ 106.92 - £ 80.19

Stock Levels
7 In stock
Attributes
  • d1
    M16
  • h1
    14.0
  • h2
    28.6
  • Clamping force max. kN
    26.7
  • Stroke s1
    2.5
Machinable Fixture Clamp M10 8.9 31.2 Mild Steel

20266554

Price Range
£ 70.29 - £ 52.72

Stock Levels
In production
Attributes
  • d1
    M10
  • h1
    8.9
  • h2
    18.0
  • Clamping force max. kN
    8.9
  • Stroke s1
    1.5
Machinable Fixture Clamp M12 11.4 37.6 Mild Steel

20266561

Price Range
£ 86.82 - £ 65.12

Stock Levels
In production
Attributes
  • d1
    M12
  • h1
    11.4
  • h2
    22.9
  • Clamping force max. kN
    17.8
  • Stroke s1
    2.0