Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.9441 - £ 2.0262 | 99 In stock |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||||||||
£ 1.6429 - £ 1.7113 | In production |
5.906 in
150.0 mm
|
20.472 in
520.0 mm
|
||||||||
£ 0.9775 - £ 1.0186 | In production |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||||||||
£ 1.3608 - £ 1.4238 | In production |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||||||||
£ 1.3964 - £ 1.3964 | 900 In stock |
5.984 in
152.0 mm
|
20.512 in
521.0 mm
|
||||||||
£ 1.2636 - £ 1.2636 | 7791 In stock |
0.984 in
25.0 mm
|
5 in
127.0 mm
|
||||||||
£ 0.8296 - £ 0.8296 | 2214 In stock |
2.008 in
51.0 mm
|
7.913 in
201.0 mm
|
||||||||
£ 3.1389 - £ 3.1389 | In production |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||||||||
£ 0.8269 - £ 0.8269 | 6990 In stock |
2.756 in
70.0 mm
|
10.197 in
259.0 mm
|
||||||||
£ 1.3964 - £ 1.3964 | 2086 In stock |
7.992 in
203.0 mm
|
26.732 in
679.0 mm
|
||||||||
£ 0.5722 - £ 0.5969 | 5541 In stock |
0.984 in
25.0 mm
|
5.984 in
152.0 mm
|
||||||||
495156 | £ 1.009 - £ 1.009 | 4816 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|||||||
£ 1.4649 - £ 1.4649 | In production |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||||||||
£ 0.6585 - £ 0.6722 | In production |
2.362 in
60.0 mm
|
8.858 in
225.0 mm
|
||||||||
£ 0.6941 - £ 0.7078 | 3378 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||||||||
£ 1.9988 - £ 2.0399 | In production |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||||||||
£ 1.8619 - £ 1.8619 | 2000 In stock |
4.921 in
125.0 mm
|
17.717 in
450.0 mm
|
||||||||
£ 1.6566 - £ 1.6566 | 700 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||||||||
£ 1.0665 - £ 1.0665 | 680 In stock |
4.016 in
102.0 mm
|
14.252 in
362.0 mm
|
||||||||
£ 1.8345 - £ 1.8345 | 825 In stock |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue