These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1003 - £ 0.1044 | 996 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
|||||
BHL-3-01 | £ 0.0824 - £ 0.0876 | In production |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.189 in
4.8 mm
|
||||
£ 0.0936 - £ 0.0995 | 4336 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
|||||
£ 0.1092 - £ 0.1137 | 3998 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
|||||
BHL-10-01 | £ 0.0999 - £ 0.104 | 910 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
||||
£ 0.0842 - £ 0.0895 | 36000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.252 in
6.4 mm
|
|||||
£ 0.0876 - £ 0.0932 | 7051 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.252 in
6.4 mm
|
|||||
£ 0.1077 - £ 0.1121 | 6205 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
|||||
BHL-6-01 | £ 0.0851 - £ 0.0904 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||||
£ 0.1658 - £ 0.1886 | 14605 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
|||||
£ 0.115 - £ 0.1198 | 45 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
|||||
£ 0.0876 - £ 0.0932 | 14965 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.437 in
11.1 mm
|
|||||
BHC-14-01 | £ 0.123 - £ 0.1281 | In production |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
||||
£ 0.0987 - £ 0.1029 | 910 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
|||||
£ 0.0806 - £ 0.0857 | 2000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.189 in
4.8 mm
|
|||||
BHC-12-01 | £ 0.115 - £ 0.1198 | 1925 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
||||
£ 0.0904 - £ 0.0962 | 2995 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
|||||
£ 0.0854 - £ 0.0909 | 90879 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.252 in
6.4 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue