Shelf Edge Ticket Fixings promote special pricing and detailed information by hanging out from shelf edges, with the tag not included. These fixings call attention to specific products in retail environments for added promotion.
It is easy to use, versatile and the material makes them durable. It helps to keep shelves organised and provide information. It can be used in a variety of retail settings, including grocery stores, convenience stores, and department stores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Display Orientation | Overall Length | Maximum Compatible Material Thickness | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1597 - £ 0.1597 | 26100 In stock |
Hinged
|
0.984 in
25.0 mm
|
0.157 in
4.0 mm
|
|||||||
£ 0.1324 - £ 0.1351 | 20000 In stock |
Straight
|
1.496 in
38.0 mm
|
0.197 in
5.0 mm
|
|||||||
£ 0.4531 - £ 0.4627 | 69550 In stock |
Perpendicular
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|||||||
£ 0.3491 - £ 0.3559 | 21980 In stock |
Perpendicular
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|||||||
492770 | £ 0.3559 - £ 0.3628 | 8200 In stock |
Perpendicular
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||||||
492755 | £ 0.1601 - £ 0.1642 | 20057 In stock |
Perpendicular
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue