Menu Search

Miniature Rail Carriages

In stock

These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.

The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.

Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.

  • It moves smoothly and feature a low coefficient of friction and break-away forces.
  • The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions.
  • It is capable of withstanding temperatures between -40C and +80C.
Material: Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability l4 h1 l3 For rail l2 l1 Carriage Style View
£ 42.18 - £ 52.7201 40 In stock
40.0
16.0
20.0
15.0
27.0
43.0
Standard
£ 32.82 - £ 41.0292 In production
15.0
8.0
8.0
7.0
14.3
23.7
Standard
£ 38.88 - £ 48.6045 20 In stock
25.0
13.0
15.0
12.0
22.0
35.4
Standard
£ 49.04 - £ 61.3005 32 In stock
40.0
16.0
25.0
15.0
44.0
60.0
Standard
£ 48.49 - £ 60.6128 In production
30.0
9.0
10.0
14.0
21.2
31.6
Wide
£ 45.57 - £ 56.9627 4 In stock
15.0
6.0
3.0
10.0
16.0
Standard
£ 43.78 - £ 54.7197 20 In stock
25.0
13.0
20.0
12.0
34.0
47.6
Standard
£ 51.50 - £ 64.3793 In production
15.0
6.0
7.0
3.0
13.5
19.6
Standard
£ 67.47 - £ 84.3331 62 In stock
40.0
16.0
35.0
42.0
57.6
74.4
Wide
£ 49.25 - £ 61.565 59 In stock
40.0
14.0
15.0
24.0
31.0
44.4
Wide
£ 37.84 - £ 47.3031 12 In stock
15.0
8.0
13.0
7.0
21.8
31.2
Standard
£ 52.60 - £ 65.7547 24 In stock
30.0
12.0
24.0
18.0
39.5
50.7
Wide
£ 62.26 - £ 77.8264 12 In stock
40.0
16.0
20.0
42.0
38.5
55.3
Wide
£ 53.74 - £ 67.1724 13 In stock
40.0
14.0
28.0
24.0
46.0
59.4
Wide
£ 50.67 - £ 63.3318 10 In stock
30.0
9.0
19.0
14.0
30.1
40.5
Wide
£ 57.95 - £ 72.4412 21 In stock
20.0
6.5
6.5
10.0
15.1
21.1
Wide
£ 92.87 - £ 116.0837 1 In stock
10.0
4.0
5.5
3.0
11.0
16.0
Standard
£ 63.25 - £ 79.0643 19 In stock
20.0
6.5
11.0
10.0
21.2
27.2
Wide
£ 39.10 - £ 48.8796 17 In stock
20.0
10.0
16.0
9.0
30.8
40.9
Standard
£ 79.10 - £ 98.8701 In production
10.0
4.0
3.5
3.0
6.8
11.7
Standard
  • of 2
Miniature Rail Carriage 15.0 43.0 32.0 Stainless Steel

20158361

Price Range
£ 52.7201 - £ 42.18

Stock Levels
40 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    15.0
  • l1
    43.0
  • l2
    27.0
  • l3
    20.0
Miniature Rail Carriage 7.0 23.7 17.0 Stainless Steel

20158330

Price Range
£ 41.0292 - £ 32.82

Stock Levels
In production
Attributes
  • Carriage Style
    Standard
  • For rail
    7.0
  • l1
    23.7
  • l2
    14.3
  • l3
    8.0
Miniature Rail Carriage 12.0 35.4 27.0 Stainless Steel

20158354

Price Range
£ 48.6045 - £ 38.88

Stock Levels
20 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    12.0
  • l1
    35.4
  • l2
    22.0
  • l3
    15.0
Miniature Rail Carriage 15.0 60.0 32.0 Stainless Steel

20158422

Price Range
£ 61.3005 - £ 49.04

Stock Levels
32 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    15.0
  • l1
    60.0
  • l2
    44.0
  • l3
    25.0
Miniature Rail Carriage 14.0 31.6 25.0 Stainless Steel

20158460

Price Range
£ 60.6128 - £ 48.49

Stock Levels
In production
Attributes
  • Carriage Style
    Wide
  • For rail
    14.0
  • l1
    31.6
  • l2
    21.2
  • l3
    10.0
Miniature Rail Carriage 3.0 16.0 12.0 Stainless Steel

20158491

Price Range
£ 56.9627 - £ 45.57

Stock Levels
4 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    3.0
  • l1
    16.0
  • l2
    10.0
  • l4
    15.0
Miniature Rail Carriage 12.0 47.6 27.0 Stainless Steel

20158408

Price Range
£ 54.7197 - £ 43.78

Stock Levels
20 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    12.0
  • l1
    47.6
  • l2
    34.0
  • l3
    20.0
Miniature Rail Carriage 3.0 19.6 12.0 Stainless Steel

20158439

Price Range
£ 64.3793 - £ 51.50

Stock Levels
In production
Attributes
  • Carriage Style
    Standard
  • For rail
    3.0
  • l1
    19.6
  • l2
    13.5
  • l3
    7.0
Miniature Rail Carriage 42.0 74.4 60.0 Stainless Steel

20158484

Price Range
£ 84.3331 - £ 67.47

Stock Levels
62 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    42.0
  • l1
    74.4
  • l2
    57.6
  • l3
    35.0
Miniature Rail Carriage 24.0 44.4 40.0 Stainless Steel

20158385

Price Range
£ 61.565 - £ 49.25

Stock Levels
59 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    24.0
  • l1
    44.4
  • l2
    31.0
  • l3
    15.0
Miniature Rail Carriage 7.0 31.2 17.0 Stainless Steel

20158446

Price Range
£ 47.3031 - £ 37.84

Stock Levels
12 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    7.0
  • l1
    31.2
  • l2
    21.8
  • l3
    13.0
Miniature Rail Carriage 18.0 50.7 30.0 Stainless Steel

20158453

Price Range
£ 65.7547 - £ 52.60

Stock Levels
24 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    18.0
  • l1
    50.7
  • l2
    39.5
  • l3
    24.0
Miniature Rail Carriage 42.0 55.3 60.0 Stainless Steel

20158392

Price Range
£ 77.8264 - £ 62.26

Stock Levels
12 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    42.0
  • l1
    55.3
  • l2
    38.5
  • l3
    20.0
Miniature Rail Carriage 24.0 59.4 40.0 Stainless Steel

20158415

Price Range
£ 67.1724 - £ 53.74

Stock Levels
13 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    24.0
  • l1
    59.4
  • l2
    46.0
  • l3
    28.0
Miniature Rail Carriage 14.0 40.5 25.0 Stainless Steel

20158477

Price Range
£ 63.3318 - £ 50.67

Stock Levels
10 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    14.0
  • l1
    40.5
  • l2
    30.1
  • l3
    19.0
Miniature Rail Carriage 10.0 21.1 17.0 Stainless Steel

20159153

Price Range
£ 72.4412 - £ 57.95

Stock Levels
21 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    10.0
  • l1
    21.1
  • l2
    15.1
  • l3
    6.5
Miniature Rail Carriage 3.0 16.0 8.0 Stainless Steel

20159184

Price Range
£ 116.0837 - £ 92.87

Stock Levels
1 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    3.0
  • l1
    16.0
  • l2
    11.0
  • l3
    5.5
Miniature Rail Carriage 10.0 27.2 17.0 Stainless Steel

20159160

Price Range
£ 79.0643 - £ 63.25

Stock Levels
19 In stock
Attributes
  • Carriage Style
    Wide
  • For rail
    10.0
  • l1
    27.2
  • l2
    21.2
  • l3
    11.0
Miniature Rail Carriage 9.0 40.9 20.0 Stainless Steel

20159146

Price Range
£ 48.8796 - £ 39.10

Stock Levels
17 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    9.0
  • l1
    40.9
  • l2
    30.8
  • l3
    16.0
Miniature Rail Carriage 3.0 11.7 8.0 Stainless Steel

20159177

Price Range
£ 98.8701 - £ 79.10

Stock Levels
In production
Attributes
  • Carriage Style
    Standard
  • For rail
    3.0
  • l1
    11.7
  • l2
    6.8
  • l3
    3.5
Miniature Rail Carriage 9.0 30.6 20.0 Stainless Steel

20158347

Price Range
£ 40.7753 - £ 32.62

Stock Levels
36 In stock
Attributes
  • Carriage Style
    Standard
  • For rail
    9.0
  • l1
    30.6
  • l2
    20.5
  • l3
    10.0
Miniature Rail Carriage 18.0 39.1 30.0 Stainless Steel

20158378

Price Range
£ 61.6179 - £ 49.29

Stock Levels
In production
Attributes
  • Carriage Style
    Wide
  • For rail
    18.0
  • l1
    39.1
  • l2
    27.9
  • l3
    12.0