Menu Search

Pitbull Clamps

In stock

These Pitbull Clamps are used to hold workpieces securely in place. It uses a clamping technology that blends the clamp's gripping force with the adaptability and flexibility of a vice.

It has a low grip height and positive downforce. The blunt tool steel edge is less likely to leave marks on workpieces, whilst the knife-edge version cuts into the material for more aggressive machining.

It enables quick and simple clamping without extra tools or excessive force. It can withstand temperatures ranging from -30 C to +80C. Suitable for metalworking, woodworking, or fabrication applications.

  • It has a low grip height and positive downforce.
  • It can withstand temperatures from -30 C to +80C.
  • Suitable for metalworking, woodworking, or fabrication applications.
Material: Steel, Brass

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability l1 Clamp Type h3 h2 d1 h1 s1 View
£ 95.16 - £ 126.88 10 In stock
10.2
Knife Edge
18.0
6.4
M10
11.4
1.3
£ 83.30 - £ 111.06 9 In stock
15.24
Machinable
19.6
9.5
M12
16.26
4.5
£ 83.93 - £ 111.91 5 In stock
3.8
Blunt Edge
6.6
1.9
M2.5
3.6
0.2
£ 83.93 - £ 111.91 In production
3.8
Blunt Edge
5.6
1.9
M2.5
3.6
0.2
£ 90.78 - £ 121.04 9 In stock
5.1
Knife Edge
9.9
2.6
M4
4.8
0.4
£ 83.93 - £ 111.91 12 In stock
3.8
Blunt Edge
6.6
1.9
M2.5
3.6
0.2
£ 90.78 - £ 121.04 6 In stock
5.1
Blunt Edge
9.9
2.6
M4
4.8
0.4
£ 90.78 - £ 121.04 5 In stock
5.1
Knife Edge
8.6
2.6
M4
4.8
0.4
£ 88.10 - £ 117.47 4 In stock
7.6
Blunt Edge
11.2
3.8
M6
7.1
0.6
£ 88.10 - £ 117.47 76 In stock
7.6
Blunt Edge
14.5
3.8
M6
7.1
0.6
£ 74.03 - £ 98.71 2 In stock
15.2
Blunt Edge
19.6
9.5
M12
16.3
1.9
£ 83.30 - £ 111.06 4 In stock
15.2
Knife Edge
19.6
9.5
M12
16.3
1.9
£ 95.16 - £ 126.88 5 In stock
10.2
Blunt Edge
18.0
6.4
M10
11.4
1.3
£ 95.16 - £ 126.88 9 In stock
10.16
Machinable
18.0
6.4
M10
11.43
1.5
£ 88.10 - £ 117.47 9 In stock
7.6
Knife Edge
14.5
3.8
M6
7.1
0.6
Pitbull Clamp M10 11.4 10.2 Steel

20266677

Price Range
£ 126.88 - £ 95.16

Stock Levels
10 In stock
Attributes
  • Clamp Type
    Knife Edge
  • Qty/pack
    4.0
  • d1
    M10
  • h1
    11.4
  • h2
    6.4
Pitbull Clamp M12 16.26 15.24 Steel

20266721

Price Range
£ 111.06 - £ 83.30

Stock Levels
9 In stock
Attributes
  • Clamp Type
    Machinable
  • d1
    M12
  • Stroke max
    1.90
  • h1
    16.26
  • h2
    9.5
Pitbull Clamp M2.5 3.6 3.8 Brass

20266592

Price Range
£ 111.91 - £ 83.93

Stock Levels
5 In stock
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    8.0
  • d1
    M2.5
  • h1
    3.6
  • h2
    1.9
Pitbull Clamp M2.5 3.6 3.8 Brass

20266608

Price Range
£ 111.91 - £ 83.93

Stock Levels
In production
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    8.0
  • d1
    M2.5
  • h1
    3.6
  • h2
    1.9
Pitbull Clamp M4 4.8 5.1 Steel

20266615

Price Range
£ 121.04 - £ 90.78

Stock Levels
9 In stock
Attributes
  • Clamp Type
    Knife Edge
  • Qty/pack
    8.0
  • d1
    M4
  • h1
    4.8
  • h2
    2.6
Pitbull Clamp M2.5 3.6 3.8 Brass

20266585

Price Range
£ 111.91 - £ 83.93

Stock Levels
12 In stock
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    8.0
  • d1
    M2.5
  • h1
    3.6
  • h2
    1.9
Pitbull Clamp M4 4.8 5.1 Steel

20266622

Price Range
£ 121.04 - £ 90.78

Stock Levels
6 In stock
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    8.0
  • d1
    M4
  • h1
    4.8
  • h2
    2.6
Pitbull Clamp M4 4.8 5.1 Steel

20266639

Price Range
£ 121.04 - £ 90.78

Stock Levels
5 In stock
Attributes
  • Clamp Type
    Knife Edge
  • Qty/pack
    8.0
  • d1
    M4
  • h1
    4.8
  • h2
    2.6
Pitbull Clamp M6 7.1 7.6 Steel

20266660

Price Range
£ 117.47 - £ 88.10

Stock Levels
4 In stock
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    6.0
  • d1
    M6
  • h1
    7.1
  • h2
    3.8
Pitbull Clamp M6 7.1 7.6 Steel

20266646

Price Range
£ 117.47 - £ 88.10

Stock Levels
76 In stock
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    6.0
  • d1
    M6
  • h1
    7.1
  • h2
    3.8
Pitbull Clamp M12 16.3 15.2 Steel

20266707

Price Range
£ 98.71 - £ 74.03

Stock Levels
2 In stock
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    2.0
  • d1
    M12
  • h1
    16.3
  • h2
    9.5
Pitbull Clamp M12 16.3 15.2 Steel

20266691

Price Range
£ 111.06 - £ 83.30

Stock Levels
4 In stock
Attributes
  • Clamp Type
    Knife Edge
  • Qty/pack
    2.0
  • d1
    M12
  • h1
    16.3
  • h2
    9.5
Pitbull Clamp M10 11.4 10.2 Steel

20266684

Price Range
£ 126.88 - £ 95.16

Stock Levels
5 In stock
Attributes
  • Clamp Type
    Blunt Edge
  • Qty/pack
    4.0
  • d1
    M10
  • h1
    11.4
  • h2
    6.4
Pitbull Clamp M10 11.43 10.16 Steel

20266714

Price Range
£ 126.88 - £ 95.16

Stock Levels
9 In stock
Attributes
  • Clamp Type
    Machinable
  • d1
    M10
  • Stroke max
    1.27
  • h1
    11.43
  • h2
    6.4
Pitbull Clamp M6 7.1 7.6 Steel

20266653

Price Range
£ 117.47 - £ 88.10

Stock Levels
9 In stock
Attributes
  • Clamp Type
    Knife Edge
  • Qty/pack
    6.0
  • d1
    M6
  • h1
    7.1
  • h2
    3.8