Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Material | Overall Height | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 5.8356 - £ 7.7808 | 4658 In stock |
Nylon
|
2.205 in
56.0 mm
|
||||||||
£ 7.7354 - £ 7.8997 | 468 In stock |
Nylon
|
1.535 in
39.0 mm
|
||||||||
£ 10.027 - £ 12.5338 | 733 In stock |
Nylon
|
1.811 in
46.0 mm
|
||||||||
£ 5.8356 - £ 7.7808 | 240 In stock |
Nylon
|
2.165 in
55.0 mm
|
||||||||
£ 5.8356 - £ 7.7808 | 295 In stock |
Nylon
|
2.165 in
55.0 mm
|
||||||||
£ 8.2556 - £ 8.4199 | 840 In stock |
Nylon
|
1.535 in
39.0 mm
|
||||||||
35002002E | £ 4.0525 - £ 8.0605 | 178 In stock |
Aluminium
|
2.165 in
55.0 mm
|
|||||||
£ 1.0532 - £ 2.1306 | 104 In stock |
Nylon
|
1.575 in
40.0 mm
|
||||||||
£ 28.6005 - £ 28.6005 | In production |
Steel
|
4.213 in
107.0 mm
|
||||||||
£ 15.0327 - £ 31.2925 | In production |
Steel
|
4.213 in
107.0 mm
|
||||||||
387300 | £ 9.2961 - £ 19.3813 | 199 In stock |
Steel
|
4.213 in
107.0 mm
|
|||||||
£ 21.8508 - £ 21.8508 | In production |
Steel
|
4.213 in
107.0 mm
|
||||||||
£ 11.0897 - £ 23.0779 | 56 In stock |
Steel
|
4.213 in
107.0 mm
|
||||||||
£ 13.7731 - £ 28.6484 | 86 In stock |
Steel
|
4.213 in
107.0 mm
|
||||||||
£ 3.9703 - £ 8.0605 | 1192 In stock |
Steel
|
3.15 in
80.0 mm
|
||||||||
In production |
Steel
|
4.213 in
107.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue