Easily mounted and soldered to the PCB these Quick Fit Terminals help increase PCB retention strength by keeping the terminal perpendicular, whilst maintaining the position for wave soldering.Manufactured in Steel or Brass with a Tin plate finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Mounting Hole Orientation | Distance Between Pins | Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.8416 - £ 1.7652 | 4500 In stock |
Steel
|
Horizontal
|
|
0.783 in
19.90 mm
|
||||||
£ 0.6341 - £ 1.3324 | 450 In stock |
Brass
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 0.4473 - £ 0.9409 | 1000 In stock |
Steel
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 0.3825 - £ 0.8023 | 10000 In stock |
Steel
|
Horizontal
|
|
0.783 in
19.90 mm
|
||||||
£ 0.4214 - £ 0.885 | 500 In stock |
Brass
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 1.2825 - £ 2.6989 | In production |
Brass
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 0.5757 - £ 1.2108 | 5000 In stock |
Steel
|
Vertical
|
|
0.988 in
25.10 mm
|
||||||
£ 1.0478 - £ 2.2005 | 4500 In stock |
Steel
|
Vertical
|
|
0.988 in
25.10 mm
|
||||||
£ 0.8416 - £ 1.7652 | 4500 In stock |
Steel
|
Vertical
|
|
0.988 in
25.10 mm
|
||||||
1475966 | £ 0.5757 - £ 1.2108 | 5000 In stock |
Steel
|
Horizontal
|
|
0.783 in
19.90 mm
|
|||||
£ 0.3825 - £ 0.8023 | 10000 In stock |
Steel
|
Vertical
|
|
0.988 in
25.10 mm
|
||||||
£ 1.1736 - £ 2.4558 | 500 In stock |
Steel
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 1.3097 - £ 2.7476 | 500 In stock |
Steel
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 1.0478 - £ 2.2005 | 5000 In stock |
Steel
|
Horizontal
|
|
0.783 in
19.90 mm
|
||||||
£ 0.9246 - £ 1.9427 | 400 In stock |
Brass
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 0.6626 - £ 1.3908 | 500 In stock |
Steel
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 1.1658 - £ 2.4558 | 5000 In stock |
Steel
|
Vertical
|
|
0.988 in
25.10 mm
|
||||||
£ 1.1658 - £ 2.4558 | 5000 In stock |
Steel
|
Horizontal
|
|
0.783 in
19.90 mm
|
||||||
£ 1.1515 - £ 2.4193 | In production |
Brass
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
£ 0.9414 - £ 1.9792 | 500 In stock |
Steel
|
Vertical
|
|
0.728 in
18.50 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue