Our range of Cable, Ring or Spade Terminals are made from copper, which is tin-plated. They are available either insulated or uninsulated. With a range of cross sections from 0.75-35mm².
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Inside Diameter | Cross Section Dimensions | Type | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1548 - £ 0.1821 | 800 In stock |
M4
|
0.157 in
4.0 mm
|
6.0 mm²
|
Uninsulated
|
||||||
£ 0.0472 - £ 0.0557 | 58 In stock |
M6
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Insulated
|
||||||
£ 0.1654 - £ 0.475 | 800 In stock |
M8
|
0.118 in
3.0 mm
|
4.0 mm²
|
Uninsulated
|
||||||
£ 0.1874 - £ 0.5367 | 595 In stock |
M8
|
0.185 in
4.7 mm
|
10.0 mm²
|
Uninsulated
|
||||||
£ 0.0604 - £ 0.071 | 895 In stock |
M5
|
0.142 in
3.6 mm
|
4-6 mm²
|
Uninsulated
|
||||||
£ 0.0618 - £ 0.0727 | 694 In stock |
M4
|
0.142 in
3.6 mm
|
4-6 mm²
|
Insulated
|
||||||
£ 0.0452 - £ 0.0532 | 800 In stock |
M3
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Uninsulated
|
||||||
£ 0.297 - £ 0.852 | 760 In stock |
M5
|
0.217 in
5.5 mm
|
16.0 mm²
|
Uninsulated
|
||||||
1442970 | £ 0.0983 - £ 0.1154 | 800 In stock |
M5
|
0.051 in
1.3 mm
|
0.75 mm²
|
Uninsulated
|
|||||
£ 0.0382 - £ 0.045 | 800 In stock |
M3.5
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Uninsulated
|
||||||
£ 0.4971 - £ 1.4257 | 700 In stock |
M12
|
0.323 in
8.2 mm
|
35.0 mm²
|
Uninsulated
|
||||||
£ 0.0684 - £ 0.0802 | In production |
M10
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Insulated
|
||||||
£ 0.0364 - £ 0.0429 | 5720 In stock |
M4
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Uninsulated
|
||||||
£ 0.5848 - £ 1.6776 | 800 In stock |
M12
|
0.335 in
8.5 mm
|
35.0 mm²
|
Uninsulated
|
||||||
£ 0.4831 - £ 1.3858 | 1201 In stock |
M5
|
0.276 in
7.0 mm
|
25.0 mm²
|
Uninsulated
|
||||||
1443125 | £ 0.0429 - £ 0.0506 | 500 In stock |
M5
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Uninsulated
|
|||||
£ 0.166 - £ 0.2557 | 62 In stock |
M8
|
0.142 in
3.6 mm
|
4-6 mm²
|
Insulated
|
||||||
£ 0.1083 - £ 0.1274 | 1654 In stock |
M5
|
0.091 in
2.3 mm
|
2.5 mm²
|
Uninsulated
|
||||||
£ 0.0416 - £ 0.0489 | 700 In stock |
M6
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Uninsulated
|
||||||
£ 0.0664 - £ 0.0785 | 700 In stock |
M4
|
0.142 in
3.6 mm
|
4-6 mm²
|
Insulated
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue