Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.3354 - £ 0.3354 | 12232 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
|||||||
£ 0.1077 - £ 0.1121 | 1000 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
|||||||
£ 0.1044 - £ 0.1044 | 2000 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
|||||||
SS4-3 | £ 0.0926 - £ 0.0985 | 9660 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||||||
£ 0.1052 - £ 0.1096 | 624 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
|||||||
£ 0.0392 - £ 0.0427 | 6631 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|||||||
£ 0.1126 - £ 0.1174 | In production |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
|||||||
£ 0.0403 - £ 0.0438 | 20555 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
|||||||
£ 0.0835 - £ 0.0888 | 15800 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
|||||||
£ 0.1464 - £ 0.1519 | 2150 In stock |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
|||||||
£ 0.1506 - £ 0.1506 | 2042 In stock |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
|||||||
£ 0.0403 - £ 0.0438 | 461 In stock |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
|||||||
£ 0.0197 - £ 0.0214 | 797 In stock |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|||||||
£ 0.9049 - £ 0.9227 | 487 In stock |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.5 in
38.1 mm
|
|||||||
£ 0.4134 - £ 0.4312 | 3415 In stock |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
|||||||
£ 0.1547 - £ 0.1547 | 1692 In stock |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
|||||||
£ 0.12 - £ 0.12 | 5906 In stock |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
|||||||
£ 0.2656 - £ 0.271 | 2493 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
|||||||
£ 0.3518 - £ 0.3518 | 2828 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
|||||||
£ 0.2012 - £ 0.2094 | 7898 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue