Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.
Our Saddle Glide range has two colour options; Clear and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Overall Length | Colour | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.8351 - £ 0.8351 | 9441 In stock |
0.795 in
20.2 mm
|
2.008 in
51.0 mm
|
Clear
|
0.354 in
9.0 mm
|
||||||
£ 0.7119 - £ 0.7119 | 5519 In stock |
0.748 in
19.0 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||||||
£ 0.9597 - £ 0.9597 | 9466 In stock |
1.126 in
28.6 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||||||
£ 0.6626 - £ 0.6626 | 3904 In stock |
0.63 in
16.0 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||||||
£ 0.3381 - £ 0.3381 | 9137 In stock |
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
Black
|
0.295 in
7.5 mm
|
||||||
551140 | £ 0.5024 - £ 0.5024 | 5449 In stock |
0.5 in
12.7 mm
|
1.732 in
44.0 mm
|
Clear
|
0.335 in
8.5 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue