Menu Search

Sheet Edge Inserts

In stock

Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.

To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.

The insert can be removed after installation, by simply pinching the spring legs together and rotating.

  • Material: Polyamide 6/6
  • Colour: Black
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Maximum Panel Thickness View
£ 0.1478 - £ 0.1533 1000 In stock
6-32
7.6 mm
2.4 mm
£ 0.2642 - £ 0.2697 5884 In stock
M6
8.6 mm
2.4 mm
£ 0.156 - £ 0.1629 7168 In stock
M4
7.6 mm
2.3 mm
£ 0.2642 - £ 0.2697 3180 In stock
M5
8.6 mm
2.4 mm
£ 0.2573 - £ 0.2628 44094 In stock
M3
7.6 mm
2.3 mm
Sheet Edge Insert 6-32 1.3 mm 2.4 mm PA Black

SEI-1

Price Range
£ 0.1533 - £ 0.1478

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Distance Across Flats
    7.6 mm
  • Inside Diameter
    5.3 mm
  • Insert Diameter
    5.3 mm
Sheet Edge Insert M6 1.3 mm 2.4 mm PA Black

SEI-5

Price Range
£ 0.2697 - £ 0.2642

Stock Levels
5884 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Distance Across Flats
    8.6 mm
  • Inside Diameter
    6.3 mm
  • Insert Diameter
    6.4 mm
Sheet Edge Insert M4 1.3 mm 2.3 mm PA Black

SEI-2

Price Range
£ 0.1629 - £ 0.156

Stock Levels
7168 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Distance Across Flats
    7.6 mm
  • Inside Diameter
    5.3 mm
  • Insert Diameter
    5.3 mm
Sheet Edge Insert M5 1.3 mm 2.4 mm PA Black

SEI-4

Price Range
£ 0.2697 - £ 0.2642

Stock Levels
3180 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Distance Across Flats
    8.6 mm
  • Inside Diameter
    6.3 mm
  • Insert Diameter
    6.4 mm
Sheet Edge Insert M3 1.3 mm 2.3 mm PA Black

SEI-3

Price Range
£ 0.2628 - £ 0.2573

Stock Levels
44094 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Distance Across Flats
    7.6 mm
  • Inside Diameter
    5.3 mm
  • Insert Diameter
    5.3 mm