Plastic and Metal Tube Connectors are used to make a junction between several tubes. The tube connector is pushed into a tube, with no fixing required. They are an ideal solution for making a tube frame or a tube network.
We offer multi-way 1.5 inch Square Tubing Connectors, which are available in a Nylon only option, or a Nylon with a Steel core option. We also stock Round Tube Connectors made from Nylon as part of the multi-way range. Seven alternative direction types are available in this range, with natural or grey colour options.
Alternatively, we have a range of Square and Round Expanding Tube Connectors made from Nylon. Choices include a Female Connector with a Stainless Steel Nut, and a Male Connector with a Stainless Steel Bolt. The male and female mating parts screw together, the screw and nut tighten to hold in place. Male and female parts are sold separately. Colour choices are black and natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Style | Colour | Insert Height | Head Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.5465 - £ 8.3172 | 115 In stock |
Push Fit
|
Black
|
|
|
||||||
461347 | £ 1.2623 - £ 4.2099 | 5317 In stock |
Push Fit
|
Black
|
|
|
|||||
£ 1.5881 - £ 5.4935 | 1111 In stock |
Push Fit
|
Black
|
|
|
||||||
£ 7.5467 - £ 7.707 | In production |
Push Fit
|
Grey
|
|
|
||||||
£ 0.7092 - £ 1.4991 | In production |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.1166 - £ 1.1393 | In production |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.2208 - £ 1.2462 | In production |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.5197 - £ 3.2858 | 300 In stock |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.6976 - £ 3.6709 | 200 In stock |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 2.3685 - £ 5.1597 | 105 In stock |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 8.1461 - £ 12.6299 | In production |
Push Fit
|
Natural
|
|
|
||||||
£ 15.6762 - £ 25.2599 | In production |
Push Fit
|
Natural
|
|
|
||||||
CIT-300-02-3WC | £ 12.3082 - £ 18.5598 | In production |
Push Fit
|
Natural
|
|
|
|||||
£ 3.4912 - £ 7.3674 | In production |
Push Fit
|
Grey
|
|
|
||||||
£ 1.1687 - £ 1.1687 | In production |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 0.7078 - £ 1.5325 | 801 In stock |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.113 - £ 2.3591 | 1591 In stock |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.1815 - £ 2.5593 | 123 In stock |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.2499 - £ 2.6954 | 214 In stock |
Threaded;Push Fit
|
Natural
|
|
|
||||||
£ 1.5744 - £ 3.4142 | In production |
Threaded;Push Fit
|
Natural
|
|
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue