Menu Search

Talongrip Serrated Grips

In production

Talongrip Serrated Grips are made to give superior grip and stability. These clamps have a distinctive serrated design that increases gripping force while reducing slippage.

The increased gripping makes them suitable for prolonged usage. For applications in which a precise grasp point is not required or where full-length penetration is needed. Used in machinery, metalworking, and manufacturing.

  • Have a distinctive serrated design that increases gripping force while reducing slippage.
  • It is suitable for prolonged usage.
  • Used in machinery, metalworking, and manufacturing.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability w1 h1 l2 Gripping height h2 l1 View
£ 132.97 - £ 189.95 In production
12.7
7.8
66.7
1.3-3.2
148.1
£ 128.07 - £ 182.95 In production
12.7
7.8
41.3
1.3-3.2
98.8
£ 110.61 - £ 158.01 In production
19.1
9.3
38.1
1.3-4.1
50.0
Talongrip Serrated Grip 7.8 148.1 66.7 Steel

20266363

Price Range
£ 189.95 - £ 132.97

Stock Levels
In production
Attributes
  • h1
    7.8
  • l1
    148.1
  • l2
    66.7
  • w1
    12.7
  • Fits Wixroyd jaw set
    20267469; 20267476; 20267483; 20265403; 20267490; 20267506; 20267513
Talongrip Serrated Grip 7.8 98.8 41.3 Steel

20266356

Price Range
£ 182.95 - £ 128.07

Stock Levels
In production
Attributes
  • h1
    7.8
  • l1
    98.8
  • l2
    41.3
  • w1
    12.7
  • Fits Wixroyd jaw set
    20267469; 20267476; 20267483; 20265403; 20267490; 20267506; 20267513
Talongrip Serrated Grip 9.3 50.0 38.1 Steel

20266349

Price Range
£ 158.01 - £ 110.61

Stock Levels
In production
Attributes
  • h1
    9.3
  • l1
    50.0
  • l2
    38.1
  • w1
    19.1
  • Fits Wixroyd jaw set
    20267469; 20267476; 20267483; 20265403; 20267490; 20267506; 20267513