Menu Search

Uniforce Clamps

In stock

These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.

It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.

  • It withstands big loads and high pressure without sacrificing performance.
  • It is small and easy to include in fixtures due to the use of tapped holes and slots.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability l1 w1 h3 h2 d1 h1 d2 View
£ 169.04 - £ 225.39 In production
63.5
49.7
25.4
50.80
41.2
51.5
M16
£ 110.99 - £ 147.98 In production
47.6
37.3
19.0
38.10
30.8
38.6
M12
£ 70.57 - £ 94.09 8 In stock
11.9
9.1
4.7
9.50
7.9
9.7
M2.5
£ 67.15 - £ 89.53 23 In stock
23.8
18.6
9.5
19.05
16.1
19.0
M6
£ 70.57 - £ 94.09 9 In stock
8.1
6.1
3.6
6.40
5.3
6.9
M2.5
£ 66.08 - £ 88.10 17 In stock
15.9
12.3
5.6
12.70
10.4
14.5
M4
£ 64.58 - £ 86.11 5 In stock
31.7
24.8
12.7
25.40
20.8
25.9
M8
Uniforce Clamp 41.2 M16 63.5 Aluminium

20267131

Price Range
£ 225.39 - £ 169.04

Stock Levels
In production
Attributes
  • d1
    41.2
  • d2
    M16
  • h1
    51.5
  • h2
    50.80
  • h3
    25.4
Uniforce Clamp 30.8 M12 47.6 Aluminium

20267124

Price Range
£ 147.98 - £ 110.99

Stock Levels
In production
Attributes
  • d1
    30.8
  • d2
    M12
  • h1
    38.6
  • h2
    38.10
  • h3
    19.0
Uniforce Clamp 7.9 M2.5 11.9 Aluminium

20267087

Price Range
£ 94.09 - £ 70.57

Stock Levels
8 In stock
Attributes
  • d1
    7.9
  • d2
    M2.5
  • h1
    9.7
  • h2
    9.50
  • h3
    4.7
Uniforce Clamp 16.1 M6 23.8 Aluminium

20267100

Price Range
£ 89.53 - £ 67.15

Stock Levels
23 In stock
Attributes
  • d1
    16.1
  • d2
    M6
  • h1
    19.0
  • h2
    19.05
  • h3
    9.5
Uniforce Clamp 5.3 M2.5 8.1 Aluminium

20267070

Price Range
£ 94.09 - £ 70.57

Stock Levels
9 In stock
Attributes
  • d1
    5.3
  • d2
    M2.5
  • h1
    6.9
  • h2
    6.40
  • h3
    3.6
Uniforce Clamp 10.4 M4 15.9 Aluminium

20267094

Price Range
£ 88.10 - £ 66.08

Stock Levels
17 In stock
Attributes
  • d1
    10.4
  • d2
    M4
  • h1
    14.5
  • h2
    12.70
  • h3
    5.6
Uniforce Clamp 20.8 M8 31.7 Aluminium

20267117

Price Range
£ 86.11 - £ 64.58

Stock Levels
5 In stock
Attributes
  • d1
    20.8
  • d2
    M8
  • h1
    25.9
  • h2
    25.40
  • h3
    12.7