Menu Search

Variable Hexagon Clamps

In stock

These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.

The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.

Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.

  • It features a strong and dependable grip while being low-profile.
  • It can reduce the expense of clamping on fixtures.
  • Ideal for electronics assembly, machining centres, and medical equipment.
Material: Hardened Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability l1 Clamp stroke Finish Clamping force max. kN h1 View
£ 45.02 - £ 60.02 2 In stock
30.0-35.0
2.0
Smooth
18.0
22.0
£ 33.05 - £ 44.06 In production
12.0-17.0
2.0
Smooth
18.0
22.0
£ 41.03 - £ 54.70 In production
24.0-29.0
2.0
Smooth
18.0
22.0
£ 38.92 - £ 51.89 In production
18.0-23.0
2.0
Ribbed
18.0
22.0
£ 36.37 - £ 48.49 In production
18.0-23.0
2.0
Smooth
18.0
22.0
£ 35.60 - £ 47.46 42 In stock
12.0-17.0
2.0
Ribbed
18.0
22.0
£ 43.58 - £ 58.10 In production
24.0-29.0
2.0
Ribbed
18.0
22.0
£ 47.57 - £ 63.42 In production
30.0-35.0
2.0
Ribbed
18.0
22.0
Variable Hexagon Clamp 22.0 30.0-35.0 Hardened Steel

20266769

Price Range
£ 60.02 - £ 45.02

Stock Levels
2 In stock
Attributes
  • h1
    22.0
  • l1
    30.0-35.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    299.0
Variable Hexagon Clamp 22.0 12.0-17.0 Hardened Steel

20266738

Price Range
£ 44.06 - £ 33.05

Stock Levels
In production
Attributes
  • h1
    22.0
  • l1
    12.0-17.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    100.0
Variable Hexagon Clamp 22.0 24.0-29.0 Hardened Steel

20266752

Price Range
£ 54.70 - £ 41.03

Stock Levels
In production
Attributes
  • h1
    22.0
  • l1
    24.0-29.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    204.0
Variable Hexagon Clamp 22.0 18.0-23.0 Hardened Steel

20266783

Price Range
£ 51.89 - £ 38.92

Stock Levels
In production
Attributes
  • h1
    22.0
  • l1
    18.0-23.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    132.0
Variable Hexagon Clamp 22.0 18.0-23.0 Hardened Steel

20266745

Price Range
£ 48.49 - £ 36.37

Stock Levels
In production
Attributes
  • h1
    22.0
  • l1
    18.0-23.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    132.0
Variable Hexagon Clamp 22.0 12.0-17.0 Hardened Steel

20266776

Price Range
£ 47.46 - £ 35.60

Stock Levels
42 In stock
Attributes
  • h1
    22.0
  • l1
    12.0-17.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    77.0
Variable Hexagon Clamp 22.0 24.0-29.0 Hardened Steel

20266790

Price Range
£ 58.10 - £ 43.58

Stock Levels
In production
Attributes
  • h1
    22.0
  • l1
    24.0-29.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    204.0
Variable Hexagon Clamp 22.0 30.0-35.0 Hardened Steel

20266806

Price Range
£ 63.42 - £ 47.57

Stock Levels
In production
Attributes
  • h1
    22.0
  • l1
    30.0-35.0
  • Clamp stroke
    2.0
  • Clamping force max. kN
    18.0
  • Weight g
    299.0