These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1739 - $0.1884 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.5 in
12.7 mm
|
||||
$0.15 - $0.1625 | 81000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.189 in
4.8 mm
|
||||
$0.1739 - $0.1884 | 13000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.5 in
12.7 mm
|
||||
KSLSP1-4-01 | $0.1545 - $0.1671 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.252 in
6.4 mm
|
|||
$0.1572 - $0.1704 | 12000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
||||
$0.1097 - $0.1354 | 7000 In stock |
UL94 V-2
|
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||||
$0.114 - $0.1407 | 500 In stock |
UL94 V-2
|
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||||
$0.1869 - $0.2024 | 3000 In stock |
UL94 V-2
|
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
||||
KSLSP1-10-01 | $0.1864 - $0.2018 | 1000 In stock |
UL94 V-2
|
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
|||
$0.15 - $0.1625 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.189 in
4.8 mm
|
||||
$0.1545 - $0.1671 | 2000 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.252 in
6.4 mm
|
||||
$0.1864 - $0.2018 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.626 in
15.9 mm
|
||||
$0.1572 - $0.1704 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.374 in
9.5 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue