Menu Search

2 Position Selector Switch

In stock

Assmebled two position selector switches. Two position switch includes operator, clip and one "NO" contact. Three position switches include operator, clip and two "NO" contacts. Offered in both momentary and maintained. Two position momentary switches are off in the left position and are spring return from the right. Three position momentary switches are off in the centre and spring return left to centre and right to centre.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Circuit Arrangement Type Type View
R 344,044 - R 795,6406 In production
2NO
Stay Put
R 175,1781 - R 191,6543 In production
1NO
Spring Return
R 274,4264 - R 635,1709 78 In stock - Delivery conditions may apply, visit our FAQs
1NO
Stay Put
R 344,044 - R 795,6406 In production
2NO
Double Spring Return
R 252,6014 - R 276,3253 In production
2NO
Single Spring Return
R 274,4264 - R 635,1709 In production
1NO
Spring Return
R 175,1781 - R 191,6543 In production
1NO
R 252,6014 - R 276,3253 In production
2NO
Double Spring Return
R 198,088 - R 457,6739 In production
1NO
Stay Put
R 196,5945 - R 454,578 In production
1NO
Spring Return
R 344,044 - R 795,6406 In production
2NO
Single Spring Return
R 252,6014 - R 276,3253 In production
2NO
Hand Switch IP65 Stay Put 22.0 mm PA

1339737

Price Range
R 795,6406 - R 344,044

Stock Levels
In production
Attributes
  • Length
    73.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    2NO
  • Width
    30.0 mm
  • Type
    Stay Put
Hand Switch IP50 Spring Return 22.0 mm PA

1339793

Price Range
R 191,6543 - R 175,1781

Stock Levels
In production
Attributes
  • Length
    70.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Type
    Spring Return
Hand Switch IP65 Stay Put 22.0 mm PA

1339735

Price Range
R 635,1709 - R 274,4264

Stock Levels
78 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    73.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Type
    Stay Put
Hand Switch IP65 Double Spring Return 22.0 mm PA

1339739

Price Range
R 795,6406 - R 344,044

Stock Levels
In production
Attributes
  • Length
    73.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    2NO
  • Width
    30.0 mm
  • Type
    Double Spring Return
Hand Switch IP50 Single Spring Return 22.0 mm PA

1339795

Price Range
R 276,3253 - R 252,6014

Stock Levels
In production
Attributes
  • Length
    70.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    2NO
  • Width
    30.0 mm
  • Type
    Single Spring Return
Hand Switch IP65 Spring Return 22.0 mm PA

1339736

Price Range
R 635,1709 - R 274,4264

Stock Levels
In production
Attributes
  • Length
    73.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Type
    Spring Return
Hand Switch IP50 22.0 mm PA

1339792

Price Range
R 191,6543 - R 175,1781

Stock Levels
In production
Attributes
  • Length
    70.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Temperature Range
    -15 - 70 °C
Hand Switch IP50 Double Spring Return 22.0 mm PA

1339796

Price Range
R 276,3253 - R 252,6014

Stock Levels
In production
Attributes
  • Length
    70.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    2NO
  • Width
    30.0 mm
  • Type
    Double Spring Return
Hand Switch IP65 Stay Put 22.0 mm PA

1339733

Price Range
R 457,6739 - R 198,088

Stock Levels
In production
Attributes
  • Length
    73.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Type
    Stay Put
Hand Switch IP65 Spring Return 22.0 mm PA

1339734

Price Range
R 454,578 - R 196,5945

Stock Levels
In production
Attributes
  • Length
    73.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Type
    Spring Return
Single Spring Return IP65 22.0 mm PA

1339738

Price Range
R 795,6406 - R 344,044

Stock Levels
In production
Attributes
  • Length
    73.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    2NO
  • Width
    30.0 mm
  • Type
    Single Spring Return
Hand Switch IP50 22.0 mm PA

1339794

Price Range
R 276,3253 - R 252,6014

Stock Levels
In production
Attributes
  • Length
    70.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    2NO
  • Width
    30.0 mm
  • Temperature Range
    -15 - 70 °C