A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Tensile Strength | Colour | Overall Length | Material | Type | Minimum Tensile Strength | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
R 19,7773 - R 28,0333 | 2495 In stock - Delivery conditions may apply, visit our FAQs |
|
Yellow
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 323,8386 - R 323,8386 | 4995 In stock - Delivery conditions may apply, visit our FAQs |
|
Blue
|
3.843 in
97.6 mm
|
ABS
|
EinLock
|
2976.241 lbf
1350 kg-f
|
||||
R 28,6445 - R 36,8298 | 450 In stock - Delivery conditions may apply, visit our FAQs |
|
Blue
|
3.425 in
87.0 mm
|
PP
|
UnoLock
|
2248.715 lbf
1020 kg-f
|
||||
R 7,9502 - R 7,9502 | In production |
|
Yellow
|
3.843 in
97.6 mm
|
ABS
|
EinLock
|
2976.241 lbf
1350 kg-f
|
||||
R 19,7773 - R 28,0333 | In production |
|
White
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 21,5612 - R 30,5721 | In production |
|
White
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 16,2614 - R 25,0691 | In production |
|
White
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 19,7773 - R 28,0333 | In production |
|
Red
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 260,6925 - R 260,6925 | In production |
|
Yellow
|
3.843 in
97.6 mm
|
ABS
|
EinLock
|
2976.241 lbf
1350 kg-f
|
||||
R 19,7773 - R 28,0333 | In production |
|
Blue
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 21,5612 - R 30,5721 | In production |
|
Orange
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 16,2614 - R 25,0691 | In production |
|
Green
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 16,2614 - R 25,0691 | In production |
|
Yellow
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 21,5612 - R 30,5721 | In production |
|
Yellow
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 28,6445 - R 36,8298 | 5999 In stock - Delivery conditions may apply, visit our FAQs |
|
Orange
|
3.425 in
87.0 mm
|
PP
|
UnoLock
|
2248.715 lbf
1020 kg-f
|
||||
R 28,6445 - R 36,8298 | In production |
|
Yellow
|
3.425 in
87.0 mm
|
PP
|
UnoLock
|
2248.715 lbf
1020 kg-f
|
||||
R 21,5612 - R 30,5721 | In production |
|
Blue
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 21,5612 - R 30,5721 | 6409 In stock - Delivery conditions may apply, visit our FAQs |
|
Red
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 19,7773 - R 28,0333 | In production |
|
Green
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
R 16,2614 - R 25,0691 | In production |
|
Blue
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue