Adhesive Mount U Clips have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The clips u style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 7,6789 - R 13,5757 | 500 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
0.752 in
19.1 mm
|
1 in
25.4 mm
|
|||||||
R 7,4112 - R 13,0541 | 12671 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
|||||||
R 2,6066 - R 9,5624 | 3734 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.126 in
3.2 mm
|
0.752 in
19.1 mm
|
|||||||
R 5,9177 - R 10,4462 | 1388 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
0.563 in
14.3 mm
|
1 in
25.4 mm
|
|||||||
KKU-4A4-RT | R 2,7897 - R 10,2578 | 41357 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||||||
R 3,2124 - R 11,7936 | 9911 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue