These Mount Wire Clips are designed for cable and wire organisation and security. It offers a reliable and convenient method of keeping cables from tangling or posing a safety issue. Furthermore, its strong structure ensures a tight hold on several cables without slipping.
It is attached to a surface using an adhesive backing, making it simple to install without the need for tools and eliminating the necessity for drilling holes in difficult-to-drill installations. It is used in various applications, including wiring systems for automotive, manufacturing, and computer setups.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Cable Diameter | Overall Height | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 4,7594 - R 5,4033 | 81524 In stock - Delivery conditions may apply, visit our FAQs |
|
0.449 in
11.4 mm
|
||||||||
R 8,7064 - R 14,1429 | 80923 In stock - Delivery conditions may apply, visit our FAQs |
|
0.445 in
11.3 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue