Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Diameter | Outside Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 6,8476 - R 8,9394 | 20595 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.189 in
4.8 mm
|
0.567 in
14.4 mm
|
|||||||
R 2,8602 - R 4,2886 | In production |
Black
|
0.157 in
4.0 mm
|
0.382 in
9.7 mm
|
|||||||
R 2,8602 - R 4,2886 | 12790 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.142 in
3.6 mm
|
0.374 in
9.5 mm
|
|||||||
R 4,396 - R 6,5778 | 24927 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.157 in
4.0 mm
|
0.382 in
9.7 mm
|
|||||||
R 7,0589 - R 9,2002 | 9782 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.189 in
4.8 mm
|
0.567 in
14.4 mm
|
|||||||
R 23,7596 - R 23,7596 | In production |
Grey
|
0.201 in
5.1 mm
|
0.563 in
14.3 mm
|
|||||||
R 22,7031 - R 22,7031 | In production |
Black
|
0.142 in
3.6 mm
|
0.374 in
9.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue