Barbed Cross Connectors feature two, three or four barbed outlets that allow for the secure attachment of hoses or tubing for various applications, ensuring a leak-free and efficient transfer of fluids or gases.
Thanks to its push-fit system, it is easy and quick to install, and you can choose from a range of shapes (I, T, L, X, and Y). They are resistant to chemical agents due to their material making them suitable for use in automotive or chemical processing industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Style | Overall Length | Inside Diameter | Outside Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 20,2174 - R 35,6896 | 23 In stock - Delivery conditions may apply, visit our FAQs |
I-Shaped
|
1.929 in
49.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||||||
R 27,9535 - R 45,2866 | 7 In stock - Delivery conditions may apply, visit our FAQs |
L-Shaped
|
0.689 in
17.5 mm
|
0.098 in
2.5 mm
|
0.157 in
4.0 mm
|
||||||
R 81,6409 - R 126,0103 | 1409 In stock - Delivery conditions may apply, visit our FAQs |
L-Shaped
|
1.358 in
34.5 mm
|
0.339 in
8.6 mm
|
0.472 in
12.0 mm
|
||||||
R 123,9766 - R 154,0437 | In production |
X-Shaped
|
2.717 in
69.0 mm
|
0.339 in
8.6 mm
|
0.472 in
12.0 mm
|
||||||
R 77,4538 - R 119,5503 | 740 In stock - Delivery conditions may apply, visit our FAQs |
Y-Shaped
|
2.126 in
54.0 mm
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||||||
R 78,5704 - R 121,2783 | 1080 In stock - Delivery conditions may apply, visit our FAQs |
T-Shape
|
2.461 in
62.5 mm
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||||||
R 22,4638 - R 36,3808 | 882 In stock - Delivery conditions may apply, visit our FAQs |
I-Shaped
|
2.205 in
56.0 mm
|
0.22 in
5.6 mm
|
0.315 in
8.0 mm
|
||||||
R 31,5823 - R 69,319 | In production |
L-Shaped
|
0.984 in
25.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||||||
R 84,4588 - R 119,218 | 878 In stock - Delivery conditions may apply, visit our FAQs |
Y-Shaped
|
2.52 in
64.0 mm
|
0.339 in
8.6 mm
|
0.472 in
12.0 mm
|
||||||
R 24,9495 - R 40,4216 | 602 In stock - Delivery conditions may apply, visit our FAQs |
Y-Shaped
|
1.004 in
25.5 mm
|
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
||||||
R 24,9495 - R 40,4216 | 1741 In stock - Delivery conditions may apply, visit our FAQs |
T-Shape
|
1.378 in
35.0 mm
|
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
||||||
R 37,2581 - R 71,0071 | 22 In stock - Delivery conditions may apply, visit our FAQs |
I-Shaped
|
2.48 in
63.0 mm
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||||||
R 11,0192 - R 17,8913 | 5091 In stock - Delivery conditions may apply, visit our FAQs |
I-Shaped
|
1.378 in
35.0 mm
|
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
||||||
R 55,0564 - R 92,0088 | 914 In stock - Delivery conditions may apply, visit our FAQs |
I-Shaped
|
2.618 in
66.5 mm
|
0.339 in
8.6 mm
|
0.472 in
12.0 mm
|
||||||
R 68,3752 - R 105,527 | 2546 In stock - Delivery conditions may apply, visit our FAQs |
L-Shaped
|
1.22 in
31.0 mm
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||||||
R 58,1668 - R 91,2777 | 1548 In stock - Delivery conditions may apply, visit our FAQs |
X-Shaped
|
1.89 in
48.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||||||
R 47,3602 - R 80,9763 | In production |
Y-Shaped
|
2.008 in
51.0 mm
|
0.22 in
5.6 mm
|
0.315 in
8.0 mm
|
||||||
R 42,4155 - R 80,8035 | 478 In stock - Delivery conditions may apply, visit our FAQs |
T-Shape
|
2.283 in
58.0 mm
|
0.22 in
5.6 mm
|
0.315 in
8.0 mm
|
||||||
R 40,8204 - R 77,7728 | 2413 In stock - Delivery conditions may apply, visit our FAQs |
L-Shaped
|
1.142 in
29.0 mm
|
0.22 in
5.6 mm
|
0.315 in
8.0 mm
|
||||||
R 36,1947 - R 68,9601 | 19 In stock - Delivery conditions may apply, visit our FAQs |
X-Shaped
|
1.535 in
39.0 mm
|
0.114 in
2.9 mm
|
0.157 in
4.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue