Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.
No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Outside Diameter | Overall Height | Type | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,7647 - R 3,5756 | 512 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
2
|
||||||
R 2,14 - R 2,9907 | 3852 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
0.571 in
14.5 mm
|
0.217 in
5.5 mm
|
1
|
||||||
R 3,4825 - R 4,506 | 42 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.827 in
21.0 mm
|
0.295 in
7.5 mm
|
1
|
||||||
R 2,9508 - R 3,8281 | 9188 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
0.217 in
5.5 mm
|
1
|
||||||
R 3,2167 - R 4,187 | 4935 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
0.295 in
7.5 mm
|
1
|
||||||
R 2,0735 - R 2,8578 | 4510 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
0.492 in
12.5 mm
|
0.197 in
5.0 mm
|
1
|
||||||
R 2,6451 - R 3,4426 | 268 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
1
|
||||||
R 2,7647 - R 3,5756 | 490 In stock - Delivery conditions may apply, visit our FAQs |
0.276 in
7.0 mm
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
2
|
||||||
R 2,0868 - R 2,8977 | 2992 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.571 in
14.5 mm
|
0.217 in
5.5 mm
|
1
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue