These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Outside Diameter | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
1442504 | R 1,8609 - R 2,4058 | 2 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.272 in
6.9 mm
|
0.323 in
8.2 mm
|
0.165 in
4.2 mm
|
|||||
R 2,6983 - R 2,911 | 5256 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.5 in
12.7 mm
|
0.591 in
15.0 mm
|
0.272 in
6.9 mm
|
||||||
R 2,459 - R 2,6584 | 16410 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.228 in
5.8 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue