Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Hole Diameter | Height | Maximum Panel Thickness | Full Material | Base Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,4238 - R 6,7349 | 12760 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.11 in
2.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
|||||
R 4,3819 - R 8,6088 | 8538 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.11 in
2.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
|||||
R 3,4238 - R 5,8613 | 159 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
|||||
R 5,8613 - R 10,046 | 13960 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
|||||
R 3,5928 - R 7,0448 | 447 In stock - Delivery conditions may apply, visit our FAQs |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
0.425 in
10.8 mm
|
|||||
R 4,1001 - R 8,0452 | 37088 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.071 in
1.8 mm
|
Thermo Plastic Elastomer
|
0.559 in
14.2 mm
|
|||||
R 3,1842 - R 6,284 | 8818 In stock - Delivery conditions may apply, visit our FAQs |
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.091 in
2.30 mm
|
Thermo Plastic Elastomer
|
0.591 in
15.0 mm
|
|||||
R 5,6888 - R 6,6987 | 4115 In stock - Delivery conditions may apply, visit our FAQs |
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
Nylon;Thermoplastic Elastomere
|
0.394 in
10.0 mm
|
|||||
R 5,5904 - R 6,5589 | 41584 In stock - Delivery conditions may apply, visit our FAQs |
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.083 in
2.1 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
|||||
R 7,0167 - R 12,0467 | 13603 In stock - Delivery conditions may apply, visit our FAQs |
0.305 in
7.7 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
|||||
R 3,9592 - R 4,9455 | 17736 In stock - Delivery conditions may apply, visit our FAQs |
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
|||||
R 3,9881 - R 5,0999 | 24022 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
|||||
R 5,5654 - R 9,5246 | 42904 In stock - Delivery conditions may apply, visit our FAQs |
0.305 in
7.7 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
|||||
R 4,4241 - R 5,5231 | 6308 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
|||||
R 6,5658 - R 11,2577 | 22404 In stock - Delivery conditions may apply, visit our FAQs |
0.201 in
5.1 mm
|
0.394 in
10.0 mm
|
0.091 in
2.3 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
|||||
R 7,4112 - R 12,723 | 2537 In stock - Delivery conditions may apply, visit our FAQs |
0.201 in
5.1 mm
|
0.551 in
14.0 mm
|
0.091 in
2.3 mm
|
Thermo Plastic Elastomer
|
0.945 in
24.0 mm
|
|||||
R 5,6703 - R 6,6531 | 4017 In stock - Delivery conditions may apply, visit our FAQs |
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.118 in
3.0 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
|||||
R 4,551 - R 8,9329 | 35643 In stock - Delivery conditions may apply, visit our FAQs |
0.305 in
7.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
0.984 in
25.0 mm
|
|||||
R 5,2273 - R 6,5235 | 3106 In stock - Delivery conditions may apply, visit our FAQs |
0.319 in
8.1 mm
|
0.591 in
15.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
|||||
R 3,4238 - R 6,7349 | 728 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.146 in
3.7 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue