Crimp Ferrules are available either insulated or uninsulated. They are ideal for quick-fitting. They protect exposed wires from damage, terminating cable ends prior to fitting. They also provide a better electrical connection, preventing losses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 0,6372 - R 0,771 | In production |
0.177 in
4.5 mm
|
0.299 in
7.6 mm
|
Insulated
|
|||||||
R 0,1059 - R 0,1281 | In production |
0.055 in
1.4 mm
|
0.098 in
2.5 mm
|
Uninsulated
|
|||||||
R 0,1446 - R 0,175 | In production |
0.087 in
2.2 mm
|
0.134 in
3.4 mm
|
Uninsulated
|
|||||||
R 0,4934 - R 0,597 | In production |
0.177 in
4.5 mm
|
0.228 in
5.8 mm
|
Uninsulated
|
|||||||
R 0,0908 - R 0,1099 | In production |
0.039 in
1.0 mm
|
0.083 in
2.1 mm
|
Uninsulated
|
|||||||
R 0,0985 - R 0,1193 | In production |
0.067 in
1.7 mm
|
0.11 in
2.8 mm
|
Uninsulated
|
|||||||
R 0,4753 - R 0,5751 | In production |
0.228 in
5.8 mm
|
0.295 in
7.5 mm
|
Uninsulated
|
|||||||
R 0,1663 - R 0,2129 | 6997 In stock - Delivery conditions may apply, visit our FAQs |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
Insulated
|
|||||||
R 1,438 - R 1,7399 | In production |
0.327 in
8.3 mm
|
0.433 in
11 mm
|
Uninsulated
|
|||||||
R 0,2277 - R 0,2755 | 9998 In stock - Delivery conditions may apply, visit our FAQs |
0.138 in
3.5 mm
|
0.185 in
4.7 mm
|
Uninsulated
|
|||||||
R 0,7853 - R 0,9502 | In production |
0.228 in
5.8 mm
|
0.295 in
7.5 mm
|
Uninsulated
|
|||||||
R 0,2084 - R 0,2668 | In production |
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
Insulated
|
|||||||
R 0,5536 - R 0,6699 | In production |
0.228 in
5.8 mm
|
0.295 in
7.5 mm
|
Uninsulated
|
|||||||
R 2,3938 - R 2,8965 | In production |
0.327 in
8.3 mm
|
0.433 in
11 mm
|
Uninsulated
|
|||||||
R 0,2045 - R 0,2474 | In production |
0.067 in
1.7 mm
|
0.11 in
2.8 mm
|
Uninsulated
|
|||||||
R 0,2131 - R 0,2578 | 873 In stock - Delivery conditions may apply, visit our FAQs |
0.138 in
3.5 mm
|
0.185 in
4.7 mm
|
Uninsulated
|
|||||||
R 1,5241 - R 1,8441 | In production |
0.287 in
7.3 mm
|
0.374 in
9.5 mm
|
Uninsulated
|
|||||||
R 0,1395 - R 0,1785 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.055 in
1.4 mm
|
0.118 in
3.0 mm
|
Insulated
|
|||||||
R 0,1257 - R 0,1521 | 4 In stock - Delivery conditions may apply, visit our FAQs |
0.055 in
1.4 mm
|
0.118 in
3.0 mm
|
Insulated
|
|||||||
R 0,26 - R 0,3146 | 1697 In stock - Delivery conditions may apply, visit our FAQs |
0.087 in
2.2 mm
|
0.165 in
4.2 mm
|
Insulated
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue