All the benefits of a Standard Cable Tie, plus they have an identification tag, that can be written on.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tag Location | Maximum Cable Bundle Diameter | Overall Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,2402 - R 2,4798 | 1566 In stock - Delivery conditions may apply, visit our FAQs |
Below Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|||||||
R 1,3956 - R 2,7382 | 23 In stock - Delivery conditions may apply, visit our FAQs |
Above Head
|
0.787 in
20.0 mm
|
4.331 in
110.0 mm
|
|||||||
R 0,9961 - R 1,106 | 4 In stock - Delivery conditions may apply, visit our FAQs |
Above Head
|
0.984 in
25.0 mm
|
4.39 in
111.5 mm
|
|||||||
R 3,5889 - R 6,5397 | 3149 In stock - Delivery conditions may apply, visit our FAQs |
Above Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|||||||
R 1,8457 - R 2,0289 | 10277 In stock - Delivery conditions may apply, visit our FAQs |
Below Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|||||||
R 1,4794 - R 1,6344 | 17983 In stock - Delivery conditions may apply, visit our FAQs |
Above Head
|
0.984 in
25.0 mm
|
5.118 in
130.0 mm
|
|||||||
R 0,9834 - R 1,0905 | 41612 In stock - Delivery conditions may apply, visit our FAQs |
Below Head
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
|||||||
R 4,5228 - R 5,03 | 2 In stock - Delivery conditions may apply, visit our FAQs |
Below Head
|
2.953 in
75.0 mm
|
10.63 in
270.0 mm
|
|||||||
R 3,4958 - R 6,4068 | 3241 In stock - Delivery conditions may apply, visit our FAQs |
Above Head
|
1.969 in
50.0 mm
|
8.268 in
210.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue