This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,7626 - R 4,086 | In production |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.252 in
6.4 mm
|
|||||
CLCBST-2-01 | R 3,7626 - R 4,086 | 1191 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.126 in
3.2 mm
|
||||
R 3,7626 - R 4,086 | 4016 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.626 in
15.9 mm
|
|||||
R 3,7626 - R 4,086 | In production |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.315 in
8.0 mm
|
|||||
R 4,8686 - R 5,4096 | 48974 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.126 in
3.2 mm
|
|||||
R 4,8686 - R 5,4096 | In production |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.5 in
12.7 mm
|
|||||
R 3,7626 - R 4,086 | 7019 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.189 in
4.8 mm
|
|||||
R 3,7626 - R 4,086 | In production |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.563 in
14.3 mm
|
|||||
R 3,7626 - R 4,086 | 33629 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.437 in
11.1 mm
|
|||||
R 3,7626 - R 4,086 | 4997 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.5 in
12.7 mm
|
|||||
R 3,7626 - R 4,086 | 16 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
|
0.374 in
9.5 mm
|
|||||
R 4,8686 - R 5,4096 | 4878 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.189 in
4.8 mm
|
|||||
R 4,8686 - R 5,4096 | In production |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.437 in
11.1 mm
|
|||||
R 4,8686 - R 5,4096 | 19489 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.252 in
6.4 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue