Menu Search

Flat Rest PCB Support

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole Diameter B Panel Thickness B Range Spacer Length View
R 2,6653 - R 3,2476 239 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
15.9 mm
R 4,2553 - R 4,8433 2176 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
22.2 mm
R 4,2553 - R 4,8433 8105 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
6.4 mm
R 4,2553 - R 4,8433 4641 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
11.1 mm
R 1,3691 - R 2,2684 13638 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
3.2 mm
R 1,4515 - R 2,4234 In production
3.2 mm
9.5 mm
R 2,6653 - R 3,2476 In production
4.8 mm
22.2 mm
R 2,6653 - R 3,2476 42670 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
6.4 mm
R 2,6653 - R 3,2476 In production
4.8 mm
11.1 mm
R 1,5352 - R 2,5361 2017 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
15.9 mm
R 1,4236 - R 2,3952 23977 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
7.9 mm
R 1,5073 - R 2,5079 2000 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
14.3 mm
R 2,4564 - R 3,5928 121771 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
15.9 mm
R 2,6653 - R 3,2476 17057 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
4.8 mm
R 2,6653 - R 3,2476 7642 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
9.5 mm
R 2,6653 - R 3,2476 4990 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
12.7 mm
R 1,3887 - R 2,3107 3042 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.8 mm
R 1,4654 - R 2,4516 2998 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
11.1 mm
R 4,6615 - R 4,9736 4320 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
19.1 mm
R 4,2553 - R 4,8433 12290 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
4.8 mm
  • of 2
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

PS-10-01

Price Range
R 3,2476 - R 2,6653

Stock Levels
239 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

PS-14-19

Price Range
R 4,8433 - R 4,2553

Stock Levels
2176 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 6.4 mm PA UL94 V-0 Natural

PS-4-19

Price Range
R 4,8433 - R 4,2553

Stock Levels
8105 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

PS-7-19

Price Range
R 4,8433 - R 4,2553

Stock Levels
4641 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

PSM-2-01

Price Range
R 2,2684 - R 1,3691

Stock Levels
13638 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.7 mm | 0.382 in ; Spacer Length 9.5 mm | 0.374 in ; Style 2

PSM-6-01

Price Range
R 2,4234 - R 1,4515

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

PS-14-01

Price Range
R 3,2476 - R 2,6653

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

PS-4-01

Price Range
R 3,2476 - R 2,6653

Stock Levels
42670 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

PS-7-01

Price Range
R 3,2476 - R 2,6653

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

PSM-10-01

Price Range
R 2,5361 - R 1,5352

Stock Levels
2017 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 7.9 mm PA UL94 V-2 Natural

PSM-5-01

Price Range
R 2,3952 - R 1,4236

Stock Levels
23977 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 14.3 mm PA UL94 V-2 Natural

PSM-9-01

Price Range
R 2,5079 - R 1,5073

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

PS-10-19

Price Range
R 3,5928 - R 2,4564

Stock Levels
121771 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

PS-3-01

Price Range
R 3,2476 - R 2,6653

Stock Levels
17057 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.559 in ; Spacer Length 9.5 mm | 0.374 in ; Style 1

PS-6-01

Price Range
R 3,2476 - R 2,6653

Stock Levels
7642 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

PS-8-01

Price Range
R 3,2476 - R 2,6653

Stock Levels
4990 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

PSM-3-01

Price Range
R 2,3107 - R 1,3887

Stock Levels
3042 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

PSM-7-01

Price Range
R 2,4516 - R 1,4654

Stock Levels
2998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

PS-12-01

Price Range
R 4,9736 - R 4,6615

Stock Levels
4320 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

PS-3-19

Price Range
R 4,8433 - R 4,2553

Stock Levels
12290 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

PS-6-19

Price Range
R 4,8433 - R 4,2553

Stock Levels
35007 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

PS-8-19

Price Range
R 4,8433 - R 4,2553

Stock Levels
1771 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

PSM-4-01

Price Range
R 2,3389 - R 1,4096

Stock Levels
2055 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

PSM-8-01

Price Range
R 2,4798 - R 1,4933

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

CPST-4-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
877 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 14.3 mm PA UL94 V-2 Natural

CPST-9-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 19.1 mm PA UL94 HB Natural

PSC-4

Price Range
R 2,8743 - R 1,7166

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.7 mm | 0.185 in with a cupped base

CPST-3-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
95 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

CPST-7-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
96966 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 15.9 mm PA UL94 HB Natural

PSC-3

Price Range
R 2,7756 - R 2,0351

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

CPST-2-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
1998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

CPST-6-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
2762 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 12.7 mm PA UL94 HB Natural

PSC-2

Price Range
R 2,7475 - R 1,6469

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

CPST-10-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 7.9 mm PA UL94 V-2 Natural

CPST-5-01

Price Range
R 4,6194 - R 4,0594

Stock Levels
2764 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
PCB Support - Cushioned - Flat Rest Fix/Locking Arrowhead Fix - Natural ; PA ; Spacer Length 9.5 mm | 0.374 in

PSC-1

Price Range
R 2,6207 - R 1,5771

Stock Levels
3472 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm