Optical fibre components enable small multiple fibre cables with aramid to be mechanically and securely terminated. The manifold is stackable and provides breakout for up to 4 wires. A development kit is also available that contains all adapters (OFM-4-05-19BLK). Made from UL94 V2 rated Black Nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 92,3789 - R 92,3789 | In production |
0.161 in
4.1 mm
|
0.197 in
5.0 mm
|
||||||||
R 262,2669 - R 364,2128 | 4 In stock - Delivery conditions may apply, visit our FAQs |
|
0.197 in
5.0 mm
|
||||||||
R 147,7541 - R 147,7541 | 40 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
||||||||
R 262,2669 - R 364,2128 | In production |
0.201 in
5.1 mm
|
0.236 in
6.0 mm
|
||||||||
R 92,3789 - R 92,3789 | In production |
0.201 in
5.1 mm
|
0.236 in
6.0 mm
|
||||||||
R 262,2669 - R 364,2128 | In production |
0.197 in
5.0 mm
|
0.252 in
6.4 mm
|
||||||||
R 90,1257 - R 90,1257 | In production |
0.335 in
8.5 mm
|
0.425 in
10.8 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue