Optical ribbon and fibre Splice Protectors offer high protection for fibre. Two types are available that both consist of inner and outer tubing's. Type 1 includes a Stainless Steel rod and Type 2 uses a Ceramic Rod. Clear in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Sleeve Length | Rod Diameter | Inner Tube Diameter | Recovered Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 67,7339 - R 67,7339 | In production |
1.575 in
40.0 mm
|
|
|
|
||||||
R 5,5654 - R 9,8087 | In production |
2.402 in
61.0 mm
|
0.059 in
1.5 mm
|
0.059 in
1.5 mm
|
0.11 in
2.8 mm
|
||||||
R 5,6781 - R 6,5053 | 72 In stock - Delivery conditions may apply, visit our FAQs |
|
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||||||
R 64,1289 - R 64,1289 | 98 In stock - Delivery conditions may apply, visit our FAQs |
|
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||||||
R 64,1289 - R 64,1289 | In production |
|
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||||||
R 73,2199 - R 73,2199 | In production |
|
0.02 in
0.5 mm
|
0.02 in
0.5 mm
|
0.059 in
1.5 mm
|
||||||
R 64,1289 - R 64,1289 | In production |
|
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||||||
R 73,2199 - R 73,2199 | In production |
|
0.031 in
0.8 mm
|
0.02 in
0.5 mm
|
0.059 in
1.5 mm
|
||||||
R 64,1289 - R 64,1289 | In production |
|
0.039 in
1.0 mm
|
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
||||||
R 73,2199 - R 73,2199 | In production |
|
0.039 in
1.0 mm
|
0.055 in
1.4 mm
|
0.11 in
2.8 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue