S Profile glazing gaskets are easy to fit and primarily used for sealing windows and inspection panels. Generally they are used in lightweight applications and are ideal when glass or acrylic panels are not subjectd to high pressure or exposure to weather elements. Tolarances ISO 3302-1 1996 Class E-2. They rest of the Glazing gasket range are easy-fit glazing solution, and provide an effective weatherproof seal. These gaskets can be used where there are rigorous environmental demands. This glazing gasket range is made from solid black EPDM.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Orientation | Hardness | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2 493,7202 - R 3 419,063 | 2 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
60° (Shore A)
|
||||||||
R 7 676,8676 - R 8 771,2735 | In production |
Top
|
70° (Shore A)
|
||||||||
R 3 681,2201 - R 5 047,1978 | 6 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
70° (Shore A)
|
||||||||
R 3 177,4686 - R 4 356,5582 | 3 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
60° (Shore A)
|
||||||||
R 1 025,2984 - R 1 405,7648 | 5 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
70° (Shore A)
|
||||||||
R 6 199,9053 - R 6 888,8031 | 11 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
70° (Shore A)
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue